Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Seismic Kit for 300mm Symmetra PX 100, Symmetra PX 250/500, and Modular PDU Frames

Share:

Seismic Kit for 300mm Symmetra PX 100, Symmetra PX 250/500, and Modular PDU Frames

SYOPT300

Seismic Kit for 300mm Symmetra PX 100, Symmetra PX 250/500, and Modular PDU Frames

null

Call for More Information
800-800-4272
Includes: Warranty card

Symmetra PX Accessories Features & Benefits

Product Distribution
Product Distribution

United Arab Emirates , Belgium , Canada , Serbia and Montenegro , Italy , South Korea , Morocco , Netherlands , United States

Print Technical Specification

Physical

  • Maximum Height
    430MM , 43.0CM
  • Maximum Width
    200MM , 20.0CM
  • Maximum Depth
    80MM , 8.0CM
  • Net Weight
    4.0KG
  • Shipping weight
    4.0KG
  • Shipping Height
    430MM , 43.0CM
  • Shipping Width
    80MM , 8.0CM
  • Shipping Depth
    200MM , 20.0CM
  • Color
    Black

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0 - 1015.9meters
  • Storage Temperature
    -15 - 40 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0 - 15240meters

Conformance

  • Approvals
    OSHPD
  • Standard warranty
    1 year repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

10679KB

Updated On

2023-10-04

PDF

Size

14372KB

Updated On

2023-10-04

PDF

Size

10857KB

Updated On

2023-10-04

Providing the certified electrician with information on how to connect the Symmetra PX 250/500 kW 400/480 V system with Maintenance Bypass
Brochure
Title
Size
Updated On
PDF

Size

1058KB

Updated On

2023-10-04

Features, benefits, and technical specifications for Symmetra PX 250/500 3-phase UPS
Title
Size
Updated On
Symmetra PX 250/500kW, Seismic Anchoring
Symmetra PX 100kW, Seismic Anchoring