Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Rack Mount Cooler, Air Cooled, Self Contained, 5.9kW, 230V 50/60Hz w/ Reheat

Share:

Rack Mount Cooler, Air Cooled, Self Contained, 5.9kW, 230V 50/60Hz w/ Reheat

ACSC5592

Rack Mount Cooler, Air Cooled, Self Contained, 5.9kW, 230V 50/60Hz w/ Reheat

null

Call for More Information
800-800-4272
Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Physical

  • Maximum Height
    1465MM , 146.5CM
  • Maximum Width
    530MM , 53.0CM
  • Maximum Depth
    388MM , 38.8CM
  • Net Weight
    102.0KG
  • Shipping weight
    101.8KG
  • Shipping Height
    1575MM , 157.48CM
  • Shipping Width
    667MM , 66.68CM
  • Shipping Depth
    483MM , 48.26CM

General

  • Air Discharge Patterns
    Horizontal
  • Compressor Type
    Rotary
  • Intake Air
    Top return
Title
Size
Updated On