Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

RMA SX 24U Front Door Black - Spare Part

Share:

RMA SX 24U Front Door Black - Spare Part

WAR7004

RMA SX 24U Front Door Black - Spare Part

null

Call for More Information
800-800-4272
Product Distribution
Product Distribution

United Arab Emirates , Afghanistan , Antigua & Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Azerbaijan , Bosnia & Herzegovina , Barbados , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Bolivia , Brazil , Bahamas , Botswana , Belarus , Belize , Canada , Congo - Kinshasa , Switzerland , Côte d’Ivoire , Cameroon , China , Colombia , Costa Rica , Cyprus , Czechia , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Eritrea , Spain , Ethiopia , Finland , Fiji , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gambia , Guadeloupe , Greece , Guatemala , Guyana , Hong Kong SAR China , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , St. Kitts & Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , St. Lucia , Liberia , Lithuania , Luxembourg , Latvia , Morocco , Madagascar , North Macedonia , Mali , Myanmar (Burma) , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Nigeria , Nicaragua , Netherlands , Norway , New Zealand , Oman , Panama , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Réunion , Romania , Rwanda , Saudi Arabia , Sweden , Singapore , Slovenia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks & Caicos Islands , Togo , Thailand , Tajikistan , Turkmenistan , Turkey , Trinidad & Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , St. Vincent & Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    712MM , 71.2CM
  • Maximum Width
    1118MM , 111.79CM
  • Maximum Depth
    597MM , 59.7CM
  • Net Weight
    8.18KG
  • Shipping weight
    10.41KG
  • Shipping Height
    102MM , 10.2CM
  • Shipping Width
    1194MM , 119.4CM
  • Shipping Depth
    686MM , 68.6CM
Title
Size
Updated On