Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Pump Condensate Hartell 240V - Spare Part

Share:

Pump Condensate Hartell 240V - Spare Part

W491-0523

Pump Condensate Hartell 240V - Spare Part

null

Call for More Information
800-800-4272

Spare Part Kits Features & Benefits

NetworkAIR Accessories Features & Benefits

Product Distribution
Product Distribution

Argentina , Austria , Belgium , Canada , Chile , Colombia , Greece , South Korea , Mexico , Netherlands , Peru , Singapore , United States , South Africa

Print Technical Specification

Physical

  • Maximum Height
    155MM , 15.5CM
  • Maximum Width
    295MM , 29.5CM
  • Maximum Depth
    216MM , 21.6CM
  • Net Weight
    2.41KG
  • Shipping weight
    2.9KG
  • Shipping Height
    193MM , 19.3CM
  • Shipping Width
    312MM , 31.2CM
  • Shipping Depth
    264MM , 26.4CM
Title
Size
Updated On