Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

NetShelter SX 750mm Wide x 1200mm Deep Networking Roof White

Share:

NetShelter SX 750mm Wide x 1200mm Deep Networking Roof White

AR7716W

NetShelter SX 750mm Wide x 1200mm Deep Networking Roof White

NetShelter SX roofs feature superior cable access and flexibility with toolless installation and reversibility.

Call for More Information
800-800-4272
Includes: Installation guide

AR7716W 

NetShelter SX 750mm Wide x 1200mm Deep Networking Roof White

  • Facilitates overhead cable management
    Overhead cable troughs and partitions install toollessly on the roof of the enclosure eliminating the need for ceiling mounted or underfloor mounted cable trays. Cable troughs and partitions are designed to manage both power and data cables while maintaining separation.
  • Integrated modular brush sections
    Allows for multiple cable entry/exit points and provides air containment.
  • Large cable access areas
    Increased cable capacity and manageability for high density cable entry/exit from the enclosure.
  • Protective grounding provisions
    NetShelter VS Enclosures incorporate a series of ground studs within each enclosure, providing adequate means for grounding all loose sheet metal panels and/or internally rack-mounted equipment.

NetShelter Enclosure Components Features & Benefits

Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Physical

  • Maximum Height
    24MM , 2.4CM
  • Maximum Width
    737MM , 73.7CM
  • Maximum Depth
    1039MM , 103.9CM
  • Net Weight
    9.98KG
  • Shipping weight
    12.7KG
  • Shipping Height
    102MM , 10.2CM
  • Shipping Width
    1127MM , 112.7CM
  • Shipping Depth
    830MM , 83.0CM
  • Color
    White

Conformance

  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
Manuals and Warranties
Title
Size
Updated On
PDF

Size

205KB

Updated On

2023-09-29

Installation Sheet
Title
Size
Updated On