Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

NetShelter AV 600mm Wide x 825mm Deep Solid Roof

Share:

NetShelter AV 600mm Wide x 825mm Deep Solid Roof

AR7214

NetShelter AV 600mm Wide x 825mm Deep Solid Roof
Discontinued

AR7214 

NetShelter AV 600mm Wide x 825mm Deep Solid Roof

  • Protective grounding provisions
    NetShelter VS Enclosures incorporate a series of ground studs within each enclosure, providing adequate means for grounding all loose sheet metal panels and/or internally rack-mounted equipment.

NetShelter Enclosure Components Features & Benefits

Product Distribution
Product Distribution

Canada , Portugal , United States

Print Technical Specification

Physical

  • Maximum Height
    13MM , 1.3CM
  • Maximum Width
    648MM , 64.8CM
  • Maximum Depth
    572MM , 57.2CM
  • Net Weight
    4.55KG
  • Shipping weight
    6.36KG
  • Shipping Height
    775MM , 77.5CM
  • Shipping Width
    108MM , 10.8CM
  • Shipping Depth
    667MM , 66.7CM
  • Color
    Black

Conformance

  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
Manuals and Warranties
Title
Size
Updated On
PDF

Size

87KB

Updated On

2023-09-29

Provides an illustration showing how to install the NetShelter AV Standard Roof (AR7213) and Solid Roof (AR7214)
Title
Size
Updated On