Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

NetShelter 2U Vent Panel for 2U Rack Fan Panel (ACF600)

Share:

NetShelter 2U Vent Panel for 2U Rack Fan Panel (ACF600)

ACAC40001

NetShelter 2U Vent Panel for 2U Rack Fan Panel (ACF600)
Discontinued

ACAC40001 

NetShelter 2U Vent Panel for 2U Rack Fan Panel (ACF600)

  • Vented Panel
    Enables proper airflow patterns throughout the NetShelter AV enclosure.

Rack Air Distribution Features & Benefits

  • Easy to install
    Innovative design allows for fast, easy installation by almost anybody.
  • Increases Airflow
    Provides proper intake temperatures, increasing equipment life.
Product Distribution
Product Distribution

Canada , Portugal , United States

Print Technical Specification

Physical

  • Maximum Height
    89MM , 8.9CM
  • Maximum Width
    483MM , 48.3CM
  • Maximum Depth
    2MM , 0.15CM
  • Net Weight
    0.33KG
  • Shipping weight
    0.58KG
  • Shipping Height
    102MM , 10.16CM
  • Shipping Width
    102MM , 10.16CM
  • Shipping Depth
    527MM , 52.71CM
  • Color
    Black

Conformance

  • Standard warranty
    1 year repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

400KB

Updated On

2023-09-29

Installation instructions for the 2U Rack Fan Panel, Temperature Controller, and Vent Panels.
Title
Size
Updated On