Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Modular UPS Revitalization Service for (1) Symmetra MW 600kW Frame with 2 X SYPM200KG

Share:

Modular UPS Revitalization Service for (1) Symmetra MW 600kW Frame with 2 X SYPM200KG

WMPRS2-MP-602

Modular UPS Revitalization Service for (1) Symmetra MW 600kW Frame with 2 X SYPM200KG

null

Call for More Information
800-800-4272

WMPRS2-MP-602 

Modular UPS Revitalization Service for (1) Symmetra MW 600kW Frame with 2 X SYPM200KG

  • Experienced Certified Field Service Engineer
    Our factory trained Field Service Engineers are rigorously trained and tested on how to efficiently service our products, as well as on safety practices and electrical codes, offering our customers the highest level of service available in the industry today.
  • Flexible Service Scheduling
    Flexible service scheduling options available to meet your business requirements
  • Functional verification
    During each Preventive Maintenance visit, our Certified Field Service Engineers will run tests to verify your system is functioning correctly in all operational modes, stopping problems before they start.
  • Professional expertise
    Ensures quality by using only APC Certified Engineers with several years of industry experience

Renew MPRS Features & Benefits

  • Performance improved
    Reduce downtime and make fewer service calls due to proactive replacement of wearing components.
  • Enjoy peace of mind
    Your aging infrastructure is protected and operating at manufacturer’s specifications.
  • Capacity Flexibility
    Discover our high-quality components specifically designed and updated for maximum reliability of your system.
  • Cost efficiency
    Reduce total cost of ownership through upgrades and proactive replacement of parts.
Product Distribution
Product Distribution

Canada , Italy

Print Technical Specification

Physical

  • Shipping weight
    0.01KG
Statement of Work
Title
Size
Updated On
PDF

Size

529KB

Updated On

2022-01-05

Schneider Electric Modular Power Revitalization Service (MPRS) provides a comprehensive on-site UPS refresh service for Symmetra MW solutions.
Title
Size
Updated On