Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

InfraStruxure PDU 40kW 480V/208V W/ MBP

InfraStruxure PDU 40kW 480V/208V W/ MBP

PD40G6FK1-M

InfraStruxure PDU 40kW 480V/208V W/ MBP

null

Call for More Information
800-800-4272
Includes: Installation guide,User manual

PD40G6FK1-M 

InfraStruxure PDU 40kW 480V/208V W/ MBP

  • Load Test Port
    Load test port provides simple connection for full testing of a Symmetra PX UPS
  • Local and web-based monitoring
    Status available to customers both in the data center and remotely
  • Most sub-feed breakers per service area
    Power can be distributed both effectively and efficiently.
  • Top and bottom cable entry (standard)
    Flexibility that allows the customer to decide - and at no extra cost.
  • Two 42 Postion Power Panels
    Provides breaker positions for distribution to racks and power zones
  • Wrap Around System Bypass
    (3) Breaker maintenance bypass panel to isolate the UPS from the critical load

Configurable Power Distribution Features & Benefits

  • Alarm Thresholds
    Current Transformers on each circuit that can provide amp ratings on each circuit position to prevent circuit breaker overloads
  • Remote Management Capabilities
    Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet. Allows users to access, configure, and manage units from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
  • Local and web-based monitoring
    Status available to customers both in the data center and remotely
  • Wide Range of Applications
    Configure-to-order process allows APC to configure, install, and test complete system before shipping
  • Reduced footprint
    Minimizes your real estate expenses using the aesthetic APC™ NetShelter™ IT enclosure form factor
  • Two 42 Postion Power Panels
    Provides breaker positions for distribution to racks and power zones
  • System mobility
    Power distribution units can easily be relocated to accommodate a changing data center environment.
  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
Product Distribution
Product Distribution

Antigua & Barbuda , Anguilla , Netherlands Antilles , Barbados , Bermuda , Bolivia , Bahamas , Belize , Canada , Colombia , Costa Rica , Dominica , Dominican Republic , Ecuador , Grenada , French Guiana , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , St. Kitts & Nevis , St. Lucia , Madagascar , Martinique , Mauritius , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , Réunion , El Salvador , Turks & Caicos Islands , Trinidad & Tobago , United States , Uruguay , St. Vincent & Grenadines , Venezuela , U.S. Virgin Islands , Mayotte

Print Technical Specification

Output

  • Nominal Output Voltage
    120V , 208V 3PH
  • Efficiency at Full Load
    98 % %
  • Maximum Total Current Draw
    139

Input

  • Nominal Input Voltage
    480V 3PH
  • Input frequency
    60 Hz +/- 3 Hz
  • Number of Power Cords
    1
  • Efficiency at Full Load
    98 % %
  • Maximum Input Current
    67A

Physical

  • Maximum Height
    2057MM , 205.7CM
  • Maximum Width
    610MM , 61.0CM
  • Maximum Depth
    914MM , 91.4CM
  • Net Weight
    580.0KG
  • Shipping weight
    590.0KG
  • Shipping Height
    2184MM , 218.4CM
  • Shipping Width
    1219MM , 121.9CM
  • Shipping Depth
    914MM , 91.4CM
  • Color
    Black

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0 - 3048meters
  • Storage Temperature
    0 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0 - 9144meters

Conformance

  • Approvals
    cUL listed, UL 60950
  • Standard warranty
    1 year repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

99KB

Updated On

2024-02-29

Firmware release notes
PDF

Size

500KB

Updated On

2024-02-29

Installation
PDF

Size

633KB

Updated On

2024-02-29

Configuration
PDF

Size

1855KB

Updated On

2024-02-02

PDF

Size

454KB

Updated On

2023-10-04

Electrical Connection
Brochure
Title
Size
Updated On
PDF

Size

2990KB

Updated On

2024-02-08

Features, specifications, and accessory information about the Symmetra PX 40kW.
Agency Approvals
Title
Size
Updated On
PDF

Size

98KB

Updated On

2024-02-22

North American Safety Approval for Device Management, Access and Environmental Management, Rack Power Distribution and PDU products.
PDF

Size

73KB

Updated On

2022-10-07

Title
Size
Updated On
Power Distribution, Configurable Power Distribution, Seismic Anchoring
InfraStruxure PDU 40kW 480V In 208V Out with MBP
CAD Source File
3095KB
2023-10-04

PDF
1153KB
2023-10-04

InfraStruXure, ISX 40kW, Floor Anchoring
InfraStruXure, ISX 40kW, 480V Input, ISX 40kW System One Lines
CAD Source File
152KB
2023-10-04

CAD Source File
153KB
2023-10-04

CAD Source File
153KB
2023-10-04

CAD Source File
122KB
2023-10-04

CAD Source File
121KB
2023-10-04

CAD Source File
122KB
2023-10-04

CAD Source File
121KB
2023-10-04

CAD Source File
180KB
2023-10-04

BIM Models, Power Distribution Units, Configurable, 40kW