Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

InRow DX 300mm 30kW

Share:

InRow DX 300mm 30kW

ACRD301P

InRow DX 300mm 30kW

null

Call for More Information
800-800-4272
Includes: Installation guide,Integrated network management,Network management card,Optional concrete pad,User manual

Uniflair Direct Expansion InRow Cooling Features & Benefits

  • Rack inlet temperature control
    Reduces the risk of hot spots at the rack level
  • Predictable cooling
    Placing the unit in the row of racks moves the source of cooling closer to the heat load. This eliminates air mixing and provides a predictable cooling architecture.
  • Active response controls
    Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and health of the unit is provided.
  • Modular design
    Modular design provides scalable solutions to add cooling as demand increases.
  • Scalable densities
    Allows for higher densities to be achieved by integrating containment with room, row and rack cooling system architectures.
  • Easy service access
    Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.
  • Real-Time capacity monitoring
    Real-time display of current and available cooling.
  • Microprocessor controller
    Utilizes intelligent, active response control, and real-time monitoring. The system is controlled by a microprocessor providing high level control functionality and human interface via a four line, eighty character, alphanumeric display
  • Building management system integration
    Send alarms and data points allowing you to manage critical building infrastructure from a single system.
  • Variable speed fans
    Variable speed fans reduce energy consumption during off-peak cooling periods.
  • Row-based architecture
    Captures hot exhaust air directly from the IT equipment, thereby increasing the unit's sensible cooling capacity over traditional cooling architectures.
Product Distribution
Product Distribution

United Arab Emirates , Afghanistan , Antigua & Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Azerbaijan , Bosnia & Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Bolivia , Brazil , Bahamas , Botswana , Belarus , Belize , Canada , Congo - Kinshasa , Switzerland , Côte d’Ivoire , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cyprus , Czechia , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Eritrea , Spain , Ethiopia , Finland , Fiji , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gambia , Guadeloupe , Greece , Guatemala , Guyana , Hong Kong SAR China , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Cambodia , St. Kitts & Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , St. Lucia , Sri Lanka , Liberia , Lithuania , Luxembourg , Latvia , Libya , Morocco , Madagascar , North Macedonia , Mali , Myanmar (Burma) , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Nigeria , Nicaragua , Netherlands , Norway , New Zealand , Oman , Panama , Peru , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Qatar , Réunion , Romania , Rwanda , Saudi Arabia , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Syria , Turks & Caicos Islands , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , Turkey , Trinidad & Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , St. Vincent & Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Input

  • Power Feeds
    2.0
  • Input Power
    850 Watts
  • Maximum Overcurrent Protection
    25.0A
  • Minimum Circuit Amp Capacity
    20.0

Communications & Management

  • Control panel
    Multifunction LCD status and control console

Physical

  • Maximum Height
    1991MM , 199.1CM
  • Maximum Width
    300MM , 30.0CM
  • Maximum Depth
    1095MM , 109.5CM
  • Rack Height
    42U
  • Net Weight
    159.98KG

Environmental

  • Operating Temperature
    -25 - 46 °C
  • Operating Elevation
    0 - 3048meters
  • Storage Temperature
    -20 - 46 °C
  • Audible noise at 1 meter from surface of unit
    77.1dBA

Conformance

  • Approvals
    CE, cUL listed, UL listed
  • Standard warranty
    1 year on-site repair or replace with factory authorized Start-Up

Sustainable Offer Status

  • Other Environmental Compliance
    China RoHS

General

  • Air Discharge Patterns
    Horizontal
  • Air Flow
    1604.6lps
  • Compressor Type
    Scroll
  • Intake Air
    Rear return
  • Refrigerant Charge
    15.0pounds
Manuals and Warranties
Title
Size
Updated On
PDF

Size

186KB

Updated On

2024-01-11

BACnet Application Map
PDF

Size

14379KB

Updated On

2023-09-29

Installation procedures for the ACRD300 Series of cooling units with ACCU30000 Series of condensing units.
PDF

Size

168KB

Updated On

2023-09-29

BACnet Application Map for ACRD300 Series firmware v.6.6.4.
PDF

Size

443KB

Updated On

2023-09-29

Modbus addressing information for the InRow ACRD300 series of cooling units
PDF

Size

2372KB

Updated On

2023-09-29

PDF

Size

138KB

Updated On

2023-09-29

Installation procedure for the ball valve and union accessory for the ACRD300 series of InRow DX units.
PDF

Size

231KB

Updated On

2023-09-29

Provides OIDs to developers.
PDF

Size

982KB

Updated On

2023-09-29

The Online Guide provides information on the Web user interface, various options to connecting to the unit, and how to update firmware.
PDF

Size

1375KB

Updated On

2023-09-29

Installation procedure for the temperature and humidity sensor for the ACRD300 series of InRow DX units.
PDF

Size

502KB

Updated On

2023-09-29

Installation procedure for the ACAC10035 SKU accessory.
PDF

Size

243KB

Updated On

2023-09-29

Installation procedure for the fan PSU.
PDF

Size

118KB

Updated On

2023-09-29

Release notes for v6.6.4 firmware for the ACRD300 series of cooling units.
PDF

Size

6424KB

Updated On

2022-08-02

Technical specifications for the ACRD300 Series of cooling units. Information includes component identification, electrical specifications, and unit identification information.
Brochure
Title
Size
Updated On
PDF

Size

918KB

Updated On

2023-09-29

One page overview of the InRow DX 300mm 25kW model with technical specifications and features
Agency Approvals
Title
Size
Updated On
PDF

Size

2703KB

Updated On

2024-02-22

CMIM Declaration of Conformity for InRow 300-mm Direct Expanstion Air Conditioner models ACRD301, ACRD301G, ACCU30201, ACCU30202
PDF

Size

254KB

Updated On

2024-02-22

PDF

Size

267KB

Updated On

2024-02-22

This is cULus listed certificate for InRow Air cooled 300mm Gen2 product
PDF

Size

606KB

Updated On

2024-02-22

This is InRow Air Cooled 300mm Gen2 product EMC Verification of Conformity
Title
Size
Updated On
InRow DX 300mm 30kW
CAD Source File
7858KB
2024-08-30

PDF
1162KB
2024-08-30

Cooling Solutions, InRow Direct Expansion, Package
CAD Source File
9138KB
2023-10-04

BIM Models, Cooling Solutions, InRow RD

Category

Sub-Category


Scheduled Assembly Service 5X8 for InRow ACRD 300 and 301 Series

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

Scheduling Upgrade to 7X24 for (1) Existing Cooling Assembly Service

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

Start-up Service 5X8 for (1) In Row ACRD 300 and 301 series

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

Start-up Service 7x24 for (1) In Row ACRD 300 and 301 Series

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product