Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

InRow 300mm Water-Cooled Condensing Unit, 380v to 415v, CE, ambient down to -40C

InRow 300mm Water-Cooled Condensing Unit, 380v to 415v, CE, ambient down to -40C

ACHU302-L

InRow 300mm Water-Cooled Condensing Unit, 380v to 415v, CE, ambient down to -40C

null

Call for More Information
800-800-4272
Includes: Installation guide,Operations and maintenance manual

Uniflair Direct Expansion InRow Cooling Features & Benefits

  • Rack inlet temperature control
    Reduces the risk of hot spots at the rack level
  • Predictable cooling
    Placing the unit in the row of racks moves the source of cooling closer to the heat load. This eliminates air mixing and provides a predictable cooling architecture.
  • Active response controls
    Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and health of the unit is provided.
  • Modular design
    Modular design provides scalable solutions to add cooling as demand increases.
  • Scalable densities
    Allows for higher densities to be achieved by integrating containment with room, row and rack cooling system architectures.
  • Easy service access
    Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.
  • Real-Time capacity monitoring
    Real-time display of current and available cooling.
  • Microprocessor controller
    Utilizes intelligent, active response control, and real-time monitoring. The system is controlled by a microprocessor providing high level control functionality and human interface via a four line, eighty character, alphanumeric display
  • Building management system integration
    Send alarms and data points allowing you to manage critical building infrastructure from a single system.
  • Variable speed fans
    Variable speed fans reduce energy consumption during off-peak cooling periods.
  • Row-based architecture
    Captures hot exhaust air directly from the IT equipment, thereby increasing the unit's sensible cooling capacity over traditional cooling architectures.
Product Distribution
Product Distribution

United Arab Emirates , Afghanistan , Antigua & Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Azerbaijan , Bosnia & Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Bolivia , Bahamas , Botswana , Belarus , Belize , Canada , Congo - Kinshasa , Switzerland , Côte d’Ivoire , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cyprus , Czechia , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Eritrea , Spain , Ethiopia , Finland , Fiji , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gambia , Guadeloupe , Greece , Guatemala , Guyana , Hong Kong SAR China , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iceland , Italy , Jamaica , Jordan , Kenya , Cambodia , St. Kitts & Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , St. Lucia , Sri Lanka , Liberia , Lithuania , Luxembourg , Latvia , Libya , Morocco , Madagascar , North Macedonia , Mali , Myanmar (Burma) , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Nigeria , Nicaragua , Netherlands , Norway , New Zealand , Oman , Panama , Peru , Philippines , Pakistan , Puerto Rico , Portugal , Paraguay , Qatar , Réunion , Romania , Rwanda , Saudi Arabia , Sweden , Singapore , Slovenia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Syria , Turks & Caicos Islands , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , Turkey , Trinidad & Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , St. Vincent & Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Input

  • Input frequency
    50 - 60 Hz

Physical

  • Maximum Height
    963MM , 96.3CM
  • Maximum Width
    1000MM , 100.0CM
  • Maximum Depth
    450MM , 45.0CM
  • Net Weight
    180.0KG
  • Color
    Light grey

Conformance

  • Approvals
    CE, RCM
  • Standard warranty
    1 year (parts only), 1 year on-site repair or replace with factory authorized Start-Up

General

  • Compressor Type
    Scroll
  • Refrigerant Charge
    10.5pounds
  • Return Diameter
    29.0MM
Manuals and Warranties
Title
Size
Updated On
PDF

Size

8963KB

Updated On

2024-04-03

PDF

Size

324KB

Updated On

2024-04-03

PDF

Size

182KB

Updated On

2024-04-03

Management Information Base
PDF

Size

341KB

Updated On

2024-04-03

Modbus Register Map: InRow DX ACRD301 ACRH301 Cooling Units
PDF

Size

186KB

Updated On

2024-01-11

BACnet Application Map
Title
Size
Updated On
InRow DX300mm Hydronic Unit 380-415V CE ambient below -40Deg C Mechanical
InRow_DX_300mm_Hydronic_Unit_380-415V_Single_Power_CE_ambient_below_-40_Deg_C_BIM_Model