Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Galaxy RPP with NF panelboard, black

Galaxy RPP with NF panelboard, black

GRPPNF89

Galaxy RPP with NF panelboard, black

Highly configurable, highly modular, high-density Remote Power Panel (RPP) with NF panelboard for small, medium, and large data centers and colocation facilities. The RPP is EcoStruxure-ready to give you peace of mind with cloud-based remote monitoring and management via your smartphone.

Call for More Information
800-800-4272
Includes: Installation guide

Cabinet Power Distribution Features & Benefits

  • Pretested breakers
    All breakers are pretested at the factory, enhancing reliability.
  • Multiple distribution options
    Superior design flexibility enables a wide range of customer requirements to be addressed.
  • LCD graphics display
    Text and mimic diagrams that display modes of operation, system parameters and alarms.
  • Efficient cable management
    Organizes the routing of cables, which simplifies maintenance or future expansion.
  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
Product Distribution
Product Distribution

Antigua & Barbuda , Netherlands Antilles , Barbados , Bermuda , Bahamas , Belize , Canada , Costa Rica , Dominican Republic , Guatemala , Honduras , Haiti , Jamaica , St. Kitts & Nevis , Mexico , Nicaragua , Panama , Puerto Rico , El Salvador , Turks & Caicos Islands , Trinidad & Tobago , United States , U.S. Virgin Islands

Print Technical Specification

Output

  • Nominal Output Voltage
    480V 3PH

Input

  • Nominal Input Voltage
    480V 3PH
  • Input frequency
    60 Hz

Physical

  • Maximum Height
    2261MM , 226.1CM
  • Maximum Width
    610MM , 61.0CM
  • Maximum Depth
    305MM , 30.5CM
  • Net Weight
    250.0KG
  • Shipping weight
    280.0KG
  • Shipping Height
    2388MM , 238.8CM
  • Shipping Width
    1067MM , 106.7CM
  • Shipping Depth
    1067MM , 106.7CM
  • Color
    Black

Environmental

  • Operating Temperature
    -10 - 40 °C
  • Operating Relative Humidity
    10 - 70 %
  • Operating Elevation
    0 - 2011.68meters
  • Storage Temperature
    -25 - 55 °C
  • Storage Relative Humidity
    10 - 90 %

Conformance

  • Approvals
    CSA C22.2 No 60950, cULus, FCC part 15 class A, OSHPD, UL 60950-1, UL 891
  • Standard warranty
    1 year on-site repair or replace with factory authorized Start-Up
Manuals and Warranties
Title
Size
Updated On
PDF

Size

3093KB

Updated On

2024-10-30

Installation manual containing information on how to install and connect the product. Operation manual containing information on how to use, maintain, and troubleshoot the product.
PDF

Size

490KB

Updated On

2024-09-04

Unpacking manual containing information on how to receive and unpack the product
PDF

Size

1013KB

Updated On

2023-09-29

Galaxy RPP Modbus Register Map
PDF

Size

1333KB

Updated On

2023-09-29

Catalogs
Title
Size
Updated On
PDF

Size

3914KB

Updated On

2023-09-29

Features and benefits, ideal applications, and product specifications
Design/Configuration
Title
Size
Updated On
PDF

Size

548KB

Updated On

2023-01-18

Technical specifications document containing technical data, facility planning information, drawings, and options for the product.
Title
Size
Updated On
Galaxy Remote Power Panel Black
CAD Source File
776KB
2023-10-04

Galaxy Remote Power Panel
CAD Source File
9117KB
2023-10-04

PDF
1488KB
2023-10-04

Category

Sub-Category


Scheduling Upgrade to 7X24 for Existing PCAV for up to 40 kVA UPS

Performed at any point for your UPS or cooling system lifecycle, regardless of your service contract status.


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product