Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

EcoStruxure IT Advisor: Cooling Optimize EC Fan adapter

Share:

EcoStruxure IT Advisor: Cooling Optimize EC Fan adapter

CLECFAN

EcoStruxure IT Advisor: Cooling Optimize EC Fan adapter

null

Call for More Information
800-800-4272

Data Center Operation: Cooling Optimize Features & Benefits

  • Influence mapping
    Provides great insights into the influence of individual cooling units on the temperature in every part of the data center.
  • Dynamic optimization
    Thermal airflow is constantly adapted to match real-time needs created by the dynamic environment in a data center.
  • Reclaim cooling capacity
    Continuously optimized cooling capacity allows for additional IT load and increased IT capacity in the data center.
  • Intelligent control
    Temperature data is wirelessly transmitted to network gateways, aggregated, and analyzed by control software, which determines appropriate control demands delivered directly to the cooling equipment.
  • Energy savings
    Delivers up to 40% cooling energy savings through optimized use of existing cooling equipment.
  • Extend equipment life
    Efficient use of cooling equipment reduces the need for maintenance and extends equipment life.
  • Wireless temperature sensors
    Utilizes a range of wireless temperature sensors to determine the exact position of the heat load within the data center
  • Password security
    User-selectable password with strong password rules and reset password mechanism.
  • Multi-user access
    Enables several users to carry out work on the application simultaneously and merging changes from different users seamlessly.
  • User roles
    Enable location and feature-based access through multi-user login and individual levels of user roles.
  • Read-only Access
    Share access without risking unauthorized configuration changes.
  • Uptime protection
    Immediate identification and elimination of hot spots protects uptime and ensures business can continue as planned.
  • Benchmark report
    Verifies energy and cost savings, as well as greenhouse gas reductions, achieved through the use of active cooling control.
  • Manual override
    Provides operators with the ability to manually exert control over their cooling resources and override the system.
  • Existing cooling infrastructure
    Works with your existing infrastructure; direct expansion (DX), chilled water, economizers and evaporative cooling methods, and under floor, overhead, ducted and unducted airflow environments.
  • Temperature compliance report
    Identifies if rack temperatures have complied with required set points, and the time period that racks have been in violation of the set point limits, enabling easy detection of potential physical infrastructure irregularities.
  • Risk mitigation
    In the event of an emergency, cooling units will automatically run at maximum capacity and ensure a cool facility, even if Cooling Optimize is unable to connect to and control the cooling units.
Product Distribution
Product Distribution

United Arab Emirates , Afghanistan , Antigua & Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Azerbaijan , Bosnia & Herzegovina , Barbados , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Bolivia , Bahamas , Botswana , Belarus , Belize , Canada , Congo - Kinshasa , Switzerland , Côte d’Ivoire , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cyprus , Czechia , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Eritrea , Spain , Ethiopia , Finland , Fiji , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gambia , Guadeloupe , Greece , Guatemala , Guyana , Hong Kong SAR China , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iceland , Italy , Jamaica , Jordan , Kenya , Cambodia , St. Kitts & Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , St. Lucia , Liberia , Lithuania , Luxembourg , Latvia , Morocco , Madagascar , North Macedonia , Mali , Myanmar (Burma) , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Nigeria , Nicaragua , Netherlands , Norway , New Zealand , Oman , Panama , Peru , Philippines , Pakistan , Puerto Rico , Portugal , Paraguay , Qatar , Réunion , Romania , Rwanda , Saudi Arabia , Sweden , Singapore , Slovenia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks & Caicos Islands , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , Turkey , Trinidad & Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , St. Vincent & Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Shipping weight
    0.01KG

Conformance

  • Standard warranty
    2 Years
Catalogs
Title
Size
Updated On
PDF

Size

1910KB

Updated On

2024-02-07

Title
Size
Updated On