Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Easy Rack, M6 Hardware Kit, 32 sets of M6 cage nuts, nylon washers, slot phillips screws

Share:

Easy Rack, M6 Hardware Kit, 32 sets of M6 cage nuts, nylon washers, slot phillips screws

ER7HWKIT

Easy Rack, M6 Hardware Kit, 32 sets of M6 cage nuts, nylon washers, slot phillips screws

null

Call for More Information
800-800-4272
Includes: (32) Set of M6 caged nuts and nylon washers and slot/philips screws
Product Distribution
Product Distribution

United Arab Emirates , Albania , Argentina , Austria , Australia , Bosnia & Herzegovina , Belgium , Bulgaria , Belarus , Canada , Switzerland , Chile , China , Colombia , Costa Rica , Serbia and Montenegro , Cyprus , Czechia , Germany , Denmark , Algeria , Estonia , Egypt , Spain , Finland , France , United Kingdom , Georgia , Greece , Hong Kong SAR China , Croatia , Hungary , Indonesia , Ireland , Israel , India , Iceland , Italy , South Korea , Kazakhstan , Lithuania , Luxembourg , Latvia , Morocco , North Macedonia , Mexico , Malaysia , Nigeria , Netherlands , Norway , New Zealand , Peru , Philippines , Portugal , Romania , Saudi Arabia , Sweden , Singapore , Slovenia , Slovakia , Thailand , Tunisia , Turkey , Taiwan , Ukraine , United States , Vietnam , South Africa

Print Technical Specification

Physical

  • Maximum Height
    25MM , 2.5CM
  • Maximum Width
    13MM , 1.3CM
  • Maximum Depth
    13MM , 1.3CM
  • Net Weight
    0.36KG
  • Shipping weight
    0.6KG
  • Shipping Height
    50MM , 5.0CM
  • Shipping Width
    160MM , 16.0CM
  • Shipping Depth
    235MM , 23.5CM

Conformance

  • Approvals
    EIA-310D
  • Standard warranty
    5 year repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
Title
Size
Updated On