Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

APC Universal Transfer Switch 6-circuit 120V, L5-30

Share:

APC Universal Transfer Switch 6-circuit 120V, L5-30

UTS6H

APC Universal Transfer Switch 6-circuit 120V, L5-30

null

Call for More Information
800-800-4272
Includes: Hardwire panel,Installation guide,User manual

UTS6H 

APC Universal Transfer Switch 6-circuit 120V, L5-30

  • Dual Input Power Sources
    Supplies redundant AC power to connected equipment. Two AC lines power the unit and if the primary AC power fails, the unit will automatically switch to the alternative power source.
  • LCD display
    Manage the UPS locally through a text-based display that allows quick diagnosis via stored alarm conditions and events.
  • Manual maintenance bypass
    Reduces installation costs by eliminating the need for an external mechanical bypass.
  • Multiple mounting methods
    Allows for standardization on one product for use in different environments.

Wall (Mounted) Transfer Switches Features & Benefits

  • Generator compatible
    Ensures clean, uninterrupted power to protected equipment when generator power is used.
  • Convenience outlet
    Powers and charges a UPS or other 120V input power source.
  • UPS compatible
    Uniquely designed to accept input power from any single phase, 120V power source such as a UPS, solar panel or other alternative energy power inputs.
  • Hardwire capable
    For installations where hard wiring is required or preferred
  • Easy to install
    Innovative design allows for fast, easy installation by almost anybody.
  • Real-time load status
    Circuit loads are provided numerically on LCD display, eliminating the need for wattmeters and enabling load balancing and generator sizing.
  • Multiple mounting methods
    Allows for standardization on one product for use in different environments.
  • LED status indicators
    Quickly understand unit and power status with visual indicators.
  • LCD display
    Alpha-Numeric Display which displays system parameters and alarms.
  • Installation wizard
    Guides you through the initial set-up and configuration of input power sources and circuits.
  • Adaptive Load Management (ALM)
    Patent-pending technology that intelligently monitors power usage and maximizes generator operating efficiency.
Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Output

  • Nominal Output Voltage
    120V
  • Other Output Voltages
    240

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    47 - 63 Hz
  • Input Connections
    IEC 60320 C14, NEMA 5-15P, NEMA L5-30P
  • Number of Power Cords
    1
  • Maximum Line Current
    20A

Physical

  • Maximum Height
    498MM , 49.8CM
  • Maximum Width
    394MM , 39.4CM
  • Maximum Depth
    84MM , 8.4CM
  • Net Weight
    9.77KG
  • Shipping weight
    10.91KG
  • Shipping Height
    533MM , 53.3CM
  • Shipping Width
    152MM , 15.2CM
  • Shipping Depth
    445MM , 44.5CM
  • Color
    Black

Environmental

  • Operating Temperature
    -25 - 40 °C
  • Operating Relative Humidity
    5 - 95 %
  • Operating Elevation
    0 - 3048meters
  • Storage Temperature
    -40 - 85 °C
  • Storage Elevation
    0 - 3048meters

Conformance

  • Approvals
    cTUVus
  • Standard warranty
    2 years repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

239KB

Updated On

2023-01-24

UTS Hardwire Kit Installation Guide - English
PDF

Size

518KB

Updated On

2022-08-08

Site Preparation and Installation Guide for Universal Transfer Switch UTS6/UTS6H/UTS6BI/UTS10BI
PDF

Size

127KB

Updated On

2022-07-27

Basic Installation Instructions
PDF

Size

887KB

Updated On

2022-07-27

Environmental Profile
Title
Size
Updated On
PDF

Size

538KB

Updated On

2024-05-20

Title
Size
Updated On