Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

APC Symmetra LX 24U replacement door

Share:

APC Symmetra LX 24U replacement door

SYAFSU4

APC Symmetra LX 24U replacement door

null

Call for More Information
800-800-4272

Symmetra Features & Benefits

  • Audible alarms
    Provides notification of changing utility power and UPS conditions.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
  • Predictive failure notification.
    Provides early-warning fault analysis ensuring proactive component replacement.
  • User-replaceable power modules
    Enables simple upgrades and replacements of the Power Modules.
  • User-replaceable intelligence modules
    Enables simple upgrades and replacements of the Intelligence Modules.
  • Peace of mind that comes with complete equipment compatibility and reliability of a market leader .
    Safety agency tested and approved means that you can deploy Symmetra with confidence that they meet or exceed the industry’s most rigorous standards.
  • Modular, Scalable, Redundant Architecture future proof initial investment, improves equipment availability, and simplifies maintenance.
    Symmetra LX’s redundant N+1 architecture enables the unit to withstand a failures of an intelligence module, battery or power module. Modules are easily replaceable in the field. Customers can add additional power modules or batteries after initial equipment purchase to accommodate loads of up to 16 kVA.
  • Save time with easy and convenient remote accessibility.
    Network manageable via serial, USB or optional Ethernet. Includes Powerchute® Network Shutdown Software for convenient monitoring and control, safe operating system shutdown, and innovative energy management capabilities.
  • Low operating and maintenance costs with proven reliability and intelligent battery management .
    Intelligent battery management, pioneered by APC, maximizes battery performance and life through intelligent, precision temperature compensated charging. Automatic self tests insure battery reliability and warn customers in advance of battery replacement. Convenient, easy to connect, hot-swappable battery modules provide battery replacement without powering down.
  • Avoids costly power problems by keeping your IT equipment and data protected and available .
    Network grade power conditioning protects from damaging surges and disruptive noise. The double conversion architecture provides tight voltage regulation, frequency regulation ,and zero transfer time to battery during power events.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • InfraStruXure Manager Compatible
    Enables centralized management via the APC InfraStruXure Manager.
  • LCD display
    Alpha-Numeric Display which displays system parameters and alarms.
  • Intelligent Card Slot
    Customize UPS capabilities with management cards.
  • Network manageable
    Most models provide remote power management options of the UPS over the network. Many do not have NMC embedded.
  • Manageable external batteries
    Reduces preventative maintenance service needs by monitoring the health and status of the external batteries and their expected runtime.
  • Programmable frequency
    Ensures compatibility with different input frequencies.
  • Plug-and-Play external batteries
    Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.
  • Scalable runtime
    Allows additional run time to be quickly added as needed.
  • Field-replaceable power distribution panel
    Ensures compatibility with equipment that has different plug types.
  • Scalable power capacity
    Reduces UPS over-sizing costs today by allowing quick power upgrades, within the same footprint, later.
  • Frequency and voltage regulation
    Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Input power factor correction
    Minimizes installation costs by enabling the use of smaller generators and cabling.
  • Generator compatible
    Ensures clean, uninterrupted power to the loads in the event of an extended power outage
  • Resettable circuit breakers
    Enables a quick recovery from overload events.
  • Power conditioning
    Protects connected loads from surges, spikes, lightning, and other power disturbances.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Battery modules connected in parallel
    Delivers higher availability through redundant batteries.
  • Automatic restart of loads after UPS shutdown
    Automatically starts up the connected equipment upon the return of utility power.
  • Automatic internal bypass
    Supplies utility power to the connected loads in the event of a UPS power overload or fault.
  • Power Modules connected in parallel
    Enhances availability by allowing immediate, seamless recovery from isolated module failures.
  • Modular design
    Provides scalability, N+1 redundancy, fast serviceability, and reduced maintenance requirements via self-diagnosing, swappable, and field-replaceable modules.
  • Redundant Intelligence Modules
    Provides higher availability to the UPS connected loads by giving redundant communication paths to critical UPS functions.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Configurable for N+1 internal redundancy
    Provides high availability through redundancy by allowing configuration with one more Power Module than is necessary to support the connected load.
  • Hot-swappable power modules
    Ensures clean, uninterrupted power to protected equipment during Power Module replacement.
  • Hot-swappable intelligence modules
    Ensures clean, uninterrupted power to protected equipment during Intelligence Module replacement.
Product Distribution
Product Distribution

Canada , China , Spain , Turkey , United States

Print Technical Specification

Input

  • Number of Power Cords
    1

Physical

  • Maximum Height
    1067MM , 106.7CM
  • Maximum Width
    483MM , 48.3CM
  • Maximum Depth
    51MM , 5.1CM
  • Net Weight
    6.5KG
  • Shipping weight
    9.0KG
  • Shipping Height
    1137MM , 113.7CM
  • Shipping Width
    107MM , 10.7CM
  • Shipping Depth
    564MM , 56.4CM
  • Color
    Black , Silver

Conformance

  • Standard warranty
    2 years repair or replace
Title
Size
Updated On