Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

APC Smart-UPS Ultra Lithium-ion Battery Module

APC Smart-UPS Ultra Lithium-ion Battery Module

SRYLBM

APC Smart-UPS Ultra Lithium-ion Battery Module

null

Call for More Information
800-800-4272

Smart-UPS Modular Ultra Accessories Features & Benefits

  • Smart-UPS Compatibility
    Incompatible with SMX, SMT and SURTD Smart-UPS models.
Product Distribution
Product Distribution

Australia , Canada , Costa Rica , Indonesia , Japan , South Korea , Kazakhstan , Mexico , Malaysia , New Zealand , Philippines , Singapore , Thailand , Taiwan , United States , Vietnam

Print Technical Specification

Output

  • Battery Capacity (mAh)
    2470
  • Battery Output Voltage
    180 V

Batteries & Runtime

  • Battery type
    Li-Ion (Lithium-Ion)
  • Battery mounting
    Built-in
  • Battery Placement
    External frame
  • Battery Design Life
    8 - 10

Physical

  • Maximum Height
    63MM , 6.25CM
  • Maximum Width
    212MM , 21.2CM
  • Maximum Depth
    571MM , 57.12CM
  • Net Weight
    10.1KG
  • Shipping weight
    12.0KG
  • Shipping Height
    155MM , 15.5CM
  • Shipping Width
    279MM , 27.9CM
  • Shipping Depth
    731MM , 73.1CM
  • Color
    Silver

Environmental

  • Operating Temperature
    0 - 50 °C
  • Operating Elevation
    0 - 3000meters
  • Storage Temperature
    -20 - 60 °C
  • Storage Elevation
    0 - 15000meters

Conformance

  • Standard warranty
    5 years
Manuals and Warranties
Title
Size
Updated On
PDF

Size

383KB

Updated On

2023-05-08

Safety and General Information for APC Smart-UPS Modular Ultra UPS and Accessories
PDF

Size

385KB

Updated On

2022-11-09

Product name: APC Rechargeable Lithium Ion Battery PackOther names: APC Lithium Ion Battery Pack, APC Rechargeable Battery CartridgeModel Numbers: SRYLBM, 911-7013Product type: Battery pack is a manufactured article consisting of a plastic and metal sealed case containing electronics and cylindrical lithium ion battery/cells. Solid.
Agency Approvals
Title
Size
Updated On
PDF

Size

806KB

Updated On

2024-02-29

CAN/UL 1973
Environmental Profile
Title
Size
Updated On
PDF

Size

281KB

Updated On

2024-07-29

PDF

Size

291KB

Updated On

2024-07-29

Title
Size
Updated On

Category

Sub-Category


APC Smart-UPS Ultra On-Line Lithium-ion XBP 180V 2U Rack/Tower

Ultra-high power density, On-Line power protection with Lithium-ion batteries and scalable runtime options


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product