Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

APC Replacement Battery Cartridge, VRLA, 9Ah, 12V DC, 2-year warranty

Share:

APC Replacement Battery Cartridge, VRLA, 9Ah, 12V DC, 2-year warranty

APCRBCV212

APC Replacement Battery Cartridge, VRLA, 9Ah, 12V DC, 2-year warranty

null

Call for More Information
800-800-4272

Replacement Battery Cartridges Features & Benefits

  • Long battery life
    Designed by APC by Schneider Electric exclusively for APC UPS's for complete compatibility with the intelligent battery management system.
  • Guaranteed UPS compatibility
    Tested and approved to restore the performance of your APC UPS. Maintains UPS safety certifications (UL, VDE, CSA) and lifetime equipment protection policy (as applicable).
  • Re-usable packaging with clear instructions on how to properly dispose of spent batteries.
    Convenient, easy and green.
  • Prepaid postage to a nearby recycling partner (availability varies by country)
    Insures that almost 100% of the old battery is recycled, protecting the environment.
  • Fully assembled for easy hot-swap installation
    APC RBCs are safe, reliable and contain a minimum number of connections saving valuable time. Because APC RBCs are hot-swappable, no network downtime is required in order to install them.
Product Distribution
Product Distribution

Canada , Costa Rica , Mexico , United States

Print Technical Specification

Output

  • Battery Capacity (mAh)
    9000
  • Battery Output Voltage
    12 V

Batteries & Runtime

  • Battery type
    VRLA
  • Battery Placement
    Internal battery
  • Expected Battery Life (years)
    3 - 4
  • RBC Quantity
    1
  • Battery blocks per string
    1

Physical

  • Maximum Height
    99MM , 9.9CM
  • Maximum Width
    65MM , 6.5CM
  • Maximum Depth
    151MM , 15.1CM
  • Net Weight
    2.5KG
  • Shipping weight
    2.8KG
  • Shipping Height
    159MM , 15.9CM
  • Shipping Width
    173MM , 17.3CM
  • Shipping Depth
    189MM , 18.9CM

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 90 (Non-condensing) %
  • Operating Elevation
    0 - 2000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 (Non-condensing) %
  • Storage Elevation
    0 - 3000meters

Conformance

  • Approvals
    CB
  • Standard warranty
    2 Years

Sustainable Offer Status

  • RoHS
    Compliant
Environmental Profile
Title
Size
Updated On
PDF

Size

951KB

Updated On

2024-08-01

PDF

Size

444KB

Updated On

2024-08-01

Title
Size
Updated On