Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

APC Netshelter Rack Automatic Transfer Switch, 2U, 30A, 208V, 2 L6-30P IN, 1 L6-30R OUT, 50/60Hz

Share:

APC Netshelter Rack Automatic Transfer Switch, 2U, 30A, 208V, 2 L6-30P IN, 1 L6-30R OUT, 50/60Hz

AP4431A

APC Netshelter Rack Automatic Transfer Switch, 2U, 30A, 208V, 2 L6-30P IN, 1 L6-30R OUT, 50/60Hz

null

Call for More Information
800-800-4272
Includes: Mounting hardware,Rack mounting brackets

NetShelter Rack Transfer Switches Features & Benefits

  • Rack-Mountable
    Occupys only 1U of valuable rack space. Puts the power where it is needed most - in the rack near the equipment.
  • Information Displays
    Indicates the status of the AC sources powering the units, as well as indicates which source is set as the primary source and which source is currently supplying power to the load. This provides a visual depiction of the power flow from the input to the load. This allows the user to quickly glance at the power flow and status of the input sources without connecting to the unit.
  • Wide range of input and output connections
    Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 17.3kW using a single branch whip.
  • Transfer time <10ms
    Industry leading transfer time to ensure seamless ride through in the event of a primary power source failure.
  • Dual Input Power Sources
    Supplies redundant AC power to connected equipment. Two AC lines power the unit and if the primary AC power fails, the unit will automatically switch to the alternative power source.
  • 10 kAIC Overcurrent Protection
    Provides protection in the event of a significant overcurrent event.
  • Color LCD display
    Provides more robust and intuitive local control and manageability.
  • Network Management Capabilities
    Full-featured network management interfaces that provide standards-based management via Web and SNMP. Allows users to access, configure, and manage rack PDUs from remote locations to save valuable time.
Product Distribution
Product Distribution

United Arab Emirates , Argentina , Austria , Australia , Belgium , Bulgaria , Brazil , Canada , Switzerland , Chile , Colombia , Costa Rica , Serbia and Montenegro , Germany , Denmark , Algeria , Estonia , Egypt , Spain , Finland , France , United Kingdom , Greece , Hong Kong SAR China , Croatia , Hungary , Indonesia , Ireland , Israel , India , Italy , South Korea , Kazakhstan , Lithuania , Latvia , Morocco , North Macedonia , Mexico , Malaysia , Nigeria , Netherlands , Norway , New Zealand , Peru , Philippines , Portugal , Romania , Saudi Arabia , Sweden , Singapore , Slovenia , Thailand , Tunisia , Turkey , Taiwan , United States , Vietnam , South Africa

Print Technical Specification

Output

  • Overload Protection
    No
  • Cord Length
    2.4meters
  • Maximum Total Current Draw
    30

Input

  • Input frequency
    50/60 Hz
  • Input Connections
    NEMA L6-30P 24 A 2P + E
  • Cord Length
    2.4meters
  • Acceptable Input Voltage
    187 - 228VAC
  • Number of Power Cords
    2
  • Load Capacity
    4992VA
  • Maximum Input Current
    30A
  • Maximum Line Current
    30A
  • Regulatory Derated Input Current (North America)
    30A

Physical

  • Maximum Height
    88MM , 8.8CM
  • Maximum Width
    432MM , 43.2CM
  • Maximum Depth
    236MM , 23.6CM
  • Rack Height
    2U
  • Net Weight
    6.5KG
  • Shipping weight
    9.0KG
  • Shipping Height
    210MM , 21.0CM
  • Shipping Width
    584MM , 58.4CM
  • Shipping Depth
    356MM , 35.6CM
  • Color
    Black

Environmental

  • Operating Temperature
    -5 - 45 °C
  • Operating Relative Humidity
    5 - 95 %
  • Operating Elevation
    0 - 3048meters
  • Storage Temperature
    -25 - 65 °C
  • Storage Relative Humidity
    5 - 95 %
  • Storage Elevation
    0 - 15240meters

Conformance

  • Approvals
    FCC part 15 class A, ICES-003, TÜV-C, TÜV-NURTL, VCCI class A
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • Other Environmental Compliance
    China RoHS
Manuals and Warranties
Title
Size
Updated On
PDF

Size

1797KB

Updated On

2024-02-07

Multi-Language Safety Sheet
PDF

Size

564KB

Updated On

2023-11-16

PDF

Size

1986KB

Updated On

2023-05-08

AP44XX Series ATS Operation
PDF

Size

129KB

Updated On

2023-03-21

Firmware Release notes for ATS AP44XX models
Design/Configuration
Title
Size
Updated On
PDF

Size

151KB

Updated On

2023-03-21

Overview and specifications sheet
Environmental Profile
Title
Size
Updated On
PDF

Size

538KB

Updated On

2024-05-20

Title
Size
Updated On
Rack ATS 30A 208V 2-NEMA L6-30P IN 1-NEMA L6-30R OUT

Category

Sub-Category


APC Temperature & Humidity Sensor

This Temperature & Humidity Sensor is a Universal sensor that monitors temperature and humidity in your Data Center or Network Closet. IT has an RJ-45 connector. The cord length is 3.9m.

Cord Retention Bracket for Rack ATS

Intelligent and cyber-secure transfer switch for seamless power switching

BRACKET KIT, REAR RAILS, RACK ATS

Intelligent and cyber-secure transfer switch for seamless power switching

Wired, Sensor, NetBotz, Temperature, 13 ft

Universal sensor that monitors temperature in your Data Center or Network Closet.


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product