Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

APC NetShelter SX Server Rack Gen 2, 42U, 1991H x 600W x 1070D mm, with Sides, Black

Share:

APC NetShelter SX Server Rack Gen 2, 42U, 1991H x 600W x 1070D mm, with Sides, Black

AR3100B2

APC NetShelter SX Server Rack Gen 2, 42U, 1991H x 600W x 1070D mm, with Sides, Black

null

Call for More Information
800-800-4272
Includes: Baying hardware,Key(s),Keyed-alike doors and side panels,Leveling feet,Mounting hardware,Pre-installed casters,Side panels

NetShelter SX Enclosures Features & Benefits

  • Adjustable mounting rails with captive hardware and rapid alignment
    The vertical mounting rails can be adjusted in 1/4 in (6.4 mm) increments covering virtually any mounting requirement for IT equipment. Easy alignment feature integrated into the enclosure mounting rail and side brace for quick alignment verification without the use of tools to verify alignment. U positions are numbered front and back for rapid installation of equipment.
  • Special packaging options for shipping rack with equipment pre-racked
    Enclosures with shock packaging are standard enclosures with provisions in the packaging design and enclosure assembly for shipping the enclosures with equipment mounted inside. Extensive industry experience with the leading IT manufacturers and most recently certified with Cisco® for pre-racking and shipping Cisco Unified Computing Systems (UCS). Check apc.com for enclosure size options and availability.
  • Split rear doors
    Split rear doors improve access and serviceability to rear of rack mounted equipment. The split rear doors help to maximize floor space. Only 11 inches (279 mm) of clearance is required behind the enclosures to allow for door swing.
  • Enclosure assemble-to-order (ATO) options capable
    The Enclosure ATO (Assemble-to-Order) options provide a level of customization for enclosure customers beyond the standard enclosure models. This customization is limited to the assembly of the enclosure itself and does not include additional enclosure mounted components. For example, the enclosure can be assembled without sides, doors, or without sides and doors. Check apc.com for enclosure size options and availability.
  • Integrated joining hardware with multiple width enclosure alignment
    Enclosures include pre-installed joining hardware to join enclosures in a row and provide additional stability to the enclosure. The pre-installed joining hardware includes holes for joining to an adjacent enclosure at 600mm centers or 24in centers depending upon the floor layout.
  • Low-profile castors and adjustable leveling feet from underneath or above
    Enclosures are shipped standard with both leveling feet and castors. Leveling feet can be quickly adjusted through the use of a screwdriver or drill, eliminating the need to reach underneath with a wrench.
  • Pre-installed full-enclosure height rear accessory channels
    Integrated and adjustable rear accessory channel provides zero U mounting locations for toolless accessories. Each channel has two mounting bays to support a combination of up to four accessories such as PDUs and vertical cable organizers. 1070mm (42in), 825mm (32 in), and deep enclosures and networking enclosures include two channels. 1200mm (48in) deep enclosures include four channels. Channels are pre-installed at the factory in the rear of the enclosure but can be moved to other locations of the enclosure along the side brace to resituate cable management where it is needed most.
  • Integrated with InfraStruxure products
    Schneider Electric cooling, power distribution, and cable management products work seamlessly with IT enclosures to provide a complete infrastructure support system.
  • Vendor-neutral EIA-310 19in Rack Mounting Compatibility Guaranteed
    Vendor-neutral mounting for guaranteed compatibility with all EIA-310 compliant 19" equipment. The "Fits Like a Glove" money back guarantee provides peace of mind that all of your EIA-310-E compliant rack-mount equipment will physically fit in a NetShelter.
  • Optimized for high capacity cable management systems
    NetShelter SX enclosures are optimized for use with high capacity cable management systems that attach to equipment mounting rails inside enclosures aligning with equipment mounting u-spaces and provide channels for routing and managing cabling.
  • Schneider Electric Rack Systems Compatible
    Compatible with a variety of Schneider Electric rack accessory products to provide the ability to create a complete rack system. Configure rack solutions using industry leading Schneider Electric Design Portal - Small IT Solution Designer configurator complete with verification of product compatibility and useful 3rd party equipment catalog to aid in visualizing your ideal rack solution.
  • Cable access openings with pre-installed brushes
    Large cable access slots in the roof provides access for overhead cable egress. The bottom design allows for unobstructed cable access through a raised floor. Roof includes openings with brush strips pre-installed in locations biased towards the front of the enclosure to allow for data cable passthrough and provisions for air containment.
  • Half-height side panels and option with brush strips for pass-through
    Half-height quick release side panels reduce size and weight for easy handling and access to equipment. Side panels are lockable utilizing a single key with the doors. Now available are side panel options integrated with pass-through holes and brush strips for routing cabling to adjacent racks in a row while still maintaining proper airfow.
  • Perforated front door with curved profile
    Perforated front and rear doors provide ample ventilation for servers and networking equipment. Front door perforated area is optimized with a curved profile to provide greater surface area and allowance of more perforation coverage and higher perforation rating.
  • Quick release doors
    Front door can be moved to the opposite side or interchanged with rear doors. Doors are easily removed with simple lift-off design.
  • Simple Selection
    No need to spend hours choosing from and compiling dozens of part numbers to create a single enclosure. Schneider Electric has made it easy by handling the details and providing complete enclosures with single part numbers.
  • Easily removable cable access roof
    Roof can be removed with simple pull-pin hinges for access during equipment installation or even with cabling already in place and routed through the cable openings. Once removed the roof is reversible to reposition the larger cable openings for power distribution plugs and connectors.
  • Enclosure adjustment tools and hardware provided
    All enclosures are provided standard with hardware bag that includes hardware for mounting IT equipment and tools for simple enclosure adjustment.
  • Equipment mounting rails integrate with patch cabling systems
    Equipment mounting rails include zero U mounting holes beside the EIA 19" mounting space that allow the installation of Data Distribution Cable (DDC) patch systems without taking up any critical equipment U-space. AV and Networking enclosure designs do not include hole locations for integration of DDC cabling. Other 1U, 2U, and rear enclosure zero U options are available for use with these enclosures.
  • Eyebolt support integrated into enclosure frame
    Integrated eyebolt holes at the top of the enclosure frame allow the enclosure to be lifted for movement and enclosure placement using eyebolt lifting mechanisms. Refer to enclosure user documentation for detailed specifications on eyebolt requirements and enclosure weight limits.
  • Integrated electrical grounding
    The roof, side panels and front and rear doors are grounded to the frame of the enclosure. Eight additional electrical grounding inserts are located on the frame for external grounding.
  • Load Capacity
    A proven frame design, heavy-gauge mounting rails, and heavy-duty casters provide for a 3750 lb (1700 kg) static (levelling feet) and 2250 lb (1023 kg) dynamic (castor) load ratings (42U-52U). The 12U and 18U have a static and dynamic load capacity of 600 and 900 pounds (272/408kgs) respectively. Enclosures have been tested and approved to be combined with proper bolt down accessories to meet various seismic requirements. Check apc.com for product documentation for specific requirements
Product Distribution
Product Distribution

Austria , Belgium , Bulgaria , Canada , Switzerland , Costa Rica , Serbia and Montenegro , Czechia , Germany , Denmark , Estonia , Spain , Finland , France , United Kingdom , Greece , Croatia , Hungary , Ireland , Italy , Lithuania , Latvia , North Macedonia , Mexico , Netherlands , Norway , Poland , Portugal , Romania , Sweden , Slovenia , Slovakia , Turkey , Ukraine , United States

Print Technical Specification

Physical

  • Maximum Height
    1991MM , 199.1CM
  • Maximum Width
    600MM , 60.0CM
  • Maximum Depth
    1070MM , 107.0CM
  • Rack Height
    42U
  • Net Weight
    122.14KG
  • Shipping weight
    144.55KG
  • Shipping Height
    2128MM , 212.8CM
  • Shipping Width
    748MM , 74.8CM
  • Shipping Depth
    1158MM , 115.8CM
  • Color
    Black
  • Maximum Mounting Depth
    915.0MM , 91.49CM
  • Minimum Mounting Depth
    191.0MM , 19.05CM
  • Rack Width
    19"
  • Weight Capacity (static load)
    1814.4KG
  • Weight Capacity (dynamic load)
    1020.6KG

Environmental

  • Protection Class
    IP20

Conformance

  • Approvals
    EIA-310E, UL 2416
  • Standard warranty
    5 year repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
Title
Size
Updated On
APC NetShelter SX Server Rack Gen2 42U 600mm Wide x 1070mm Deep with Sides

Category

Sub-Category


NetShelter Zero U Accessory Mounting Bracket

Installs in various locations within the enclosure; for example, on the vertical mounting flanges and on the vertical 0U accessory channels. Provides mounting options for Rack PDUs and other small accessories.

APC NetShelter Rack PDU Advanced, Metered, 3Phase, 17.3kW, 208V 60A, 460P9, 42 Outlet

Best in class intelligent rack power distribution (PDU) with up to 50% more power, twice as many outlets, and a 4-in-1 combination outlet design for fast, flexible deployment in modern data centers.

APC NetShelter Cable Management, Cable Ladder Attachment Kit, for Data Cable Partitions, Black

These brackets attach to the ladders and allow placement anywhere along the top of the data cable partition providing maximum flexibility for cable routing.

APC NetShelter Rack PDU Advanced, Switched Metered Outlet, 3Phase, 14.4kW, 208V 50A, 42 Outlets, CS8365C

Best in class intelligent rack power distribution (PDU) with up to 50% more power, twice as many outlets, and a 4-in-1 combination outlet design for fast, flexible deployment in modern data centers.

Rack PDU, Metered, 1U, 16A, 208/230V, (8) C13

Metered rack Power Distribution Units (PDUs) provide real-time remote monitoring of connected loads. User-defined alarms warn of potential circuit overloads before critical IT failures occur.

10-32 Hardware Kit

Cage nuts with #10-32 thread for mounting equipment in enclosure for square mounting rails. Accommodates devices using #10-32 mounting screws (Qty. 36).

APC NetShelter Cable Management, End Cap for Power Cable Trough, Black, 314 x 1.2 x 178.5 mm

Comprehensive selection of accessories designed to organize power or data cables within a rack or enclosure.

12-24 Hardware Kit

Accessories to aid in the installation of rack mount IT equipment and to secure racks into position within an enclosure.

NetShelter SX / SV / VL Swivel Caster Kit (Qty 4)

Rack system components that can be added to existing racks if requirements change.


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product