Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

APC NetShelter SX, Server Rack Enclosure, 42U, without Sides, Black, 1991H x 600W x 1070D mm

APC NetShelter SX, Server Rack Enclosure, 42U, without Sides, Black, 1991H x 600W x 1070D mm

AR3101

APC NetShelter SX, Server Rack Enclosure, 42U, without Sides, Black, 1991H x 600W x 1070D mm

null

Call for More Information
800-800-4272
Includes: Baying hardware,Key(s),Leveling feet,Mounting hardware,Pre-installed casters

AR3101 

APC NetShelter SX, Server Rack Enclosure, 42U, without Sides, Black, 1991H x 600W x 1070D mm

  • Facilitates overhead cable management
    Overhead cable troughs and partitions install toollessly on the roof of the enclosure eliminating the need for ceiling mounted or underfloor mounted cable trays. Cable troughs and partitions are designed to manage both power and data cables while maintaining separation.
  • Guaranteed Compatability
    Vendor-neutral mounting for guaranteed compatibility with all EIA-310 compliant 19" equipment. The APC "Fits Like a Glove" money back guarantee provides peace of mind that all of your EIA-310-E compliant rack-mount equipment will physically fit in a NetShelter IT enclosure.
  • Integrated with InfraStruxure products
    Schneider Electric cooling, power distribution, and cable management products work seamlessly with IT enclosures to provide a complete infrastructure support system.

NetShelter SX Enclosures Features & Benefits

  • Adjustable mounting rails with captive hardware and rapid alignment
    The vertical mounting rails can be adjusted in 1/4 in (6.4 mm) increments covering virtually any mounting requirement for IT equipment. Easy alignment feature integrated into the enclosure mounting rail and side brace for quick alignment verification without the use of tools to verify alignment. U positions are numbered front and back for rapid installation of equipment.
  • Special packaging options for shipping rack with equipment pre-racked
    Enclosures with shock packaging are standard enclosures with provisions in the packaging design and enclosure assembly for shipping the enclosures with equipment mounted inside. Extensive industry experience with the leading IT manufacturers and most recently certified with Cisco® for pre-racking and shipping Cisco Unified Computing Systems (UCS). Check apc.com for enclosure size options and availability.
  • Split rear doors
    Split rear doors improve access and serviceability to rear of rack mounted equipment. The split rear doors help to maximize floor space. Only 11 inches (279 mm) of clearance is required behind the enclosures to allow for door swing.
  • Enclosure assemble-to-order (ATO) options capable
    The Enclosure ATO (Assemble-to-Order) options provide a level of customization for enclosure customers beyond the standard enclosure models. This customization is limited to the assembly of the enclosure itself and does not include additional enclosure mounted components. For example, the enclosure can be assembled without sides, doors, or without sides and doors. Check apc.com for enclosure size options and availability.
  • Integrated joining hardware with multiple width enclosure alignment
    Enclosures include pre-installed joining hardware to join enclosures in a row and provide additional stability to the enclosure. The pre-installed joining hardware includes holes for joining to an adjacent enclosure at 600mm centers or 24in centers depending upon the floor layout.
  • Low-profile castors and adjustable leveling feet from underneath or above
    Enclosures are shipped standard with both leveling feet and castors. Leveling feet can be quickly adjusted through the use of a screwdriver or drill, eliminating the need to reach underneath with a wrench.
  • Pre-installed full-enclosure height rear accessory channels
    Integrated and adjustable rear accessory channel provides zero U mounting locations for toolless accessories. Each channel has two mounting bays to support a combination of up to four accessories such as PDUs and vertical cable organizers. 1070mm (42in), 825mm (32 in), and deep enclosures and networking enclosures include two channels. 1200mm (48in) deep enclosures include four channels. Channels are pre-installed at the factory in the rear of the enclosure but can be moved to other locations of the enclosure along the side brace to resituate cable management where it is needed most.
  • Integrated with InfraStruxure products
    Schneider Electric cooling, power distribution, and cable management products work seamlessly with IT enclosures to provide a complete infrastructure support system.
  • Vendor-neutral EIA-310 19in Rack Mounting Compatibility Guaranteed
    Vendor-neutral mounting for guaranteed compatibility with all EIA-310 compliant 19" equipment. The "Fits Like a Glove" money back guarantee provides peace of mind that all of your EIA-310-E compliant rack-mount equipment will physically fit in a NetShelter.
  • Optimized for high capacity cable management systems
    NetShelter SX enclosures are optimized for use with high capacity cable management systems that attach to equipment mounting rails inside enclosures aligning with equipment mounting u-spaces and provide channels for routing and managing cabling.
  • Schneider Electric Rack Systems Compatible
    Compatible with a variety of Schneider Electric rack accessory products to provide the ability to create a complete rack system. Configure rack solutions using industry leading Schneider Electric Design Portal - Small IT Solution Designer configurator complete with verification of product compatibility and useful 3rd party equipment catalog to aid in visualizing your ideal rack solution.
  • Cable access openings with pre-installed brushes
    Large cable access slots in the roof provides access for overhead cable egress. The bottom design allows for unobstructed cable access through a raised floor. Roof includes openings with brush strips pre-installed in locations biased towards the front of the enclosure to allow for data cable passthrough and provisions for air containment.
  • Half-height side panels and option with brush strips for pass-through
    Half-height quick release side panels reduce size and weight for easy handling and access to equipment. Side panels are lockable utilizing a single key with the doors. Now available are side panel options integrated with pass-through holes and brush strips for routing cabling to adjacent racks in a row while still maintaining proper airfow.
  • Perforated front door with curved profile
    Perforated front and rear doors provide ample ventilation for servers and networking equipment. Front door perforated area is optimized with a curved profile to provide greater surface area and allowance of more perforation coverage and higher perforation rating.
  • Quick release doors
    Front door can be moved to the opposite side or interchanged with rear doors. Doors are easily removed with simple lift-off design.
  • Simple Selection
    No need to spend hours choosing from and compiling dozens of part numbers to create a single enclosure. Schneider Electric has made it easy by handling the details and providing complete enclosures with single part numbers.
  • Easily removable cable access roof
    Roof can be removed with simple pull-pin hinges for access during equipment installation or even with cabling already in place and routed through the cable openings. Once removed the roof is reversible to reposition the larger cable openings for power distribution plugs and connectors.
  • Enclosure adjustment tools and hardware provided
    All enclosures are provided standard with hardware bag that includes hardware for mounting IT equipment and tools for simple enclosure adjustment.
  • Equipment mounting rails integrate with patch cabling systems
    Equipment mounting rails include zero U mounting holes beside the EIA 19" mounting space that allow the installation of Data Distribution Cable (DDC) patch systems without taking up any critical equipment U-space. AV and Networking enclosure designs do not include hole locations for integration of DDC cabling. Other 1U, 2U, and rear enclosure zero U options are available for use with these enclosures.
  • Eyebolt support integrated into enclosure frame
    Integrated eyebolt holes at the top of the enclosure frame allow the enclosure to be lifted for movement and enclosure placement using eyebolt lifting mechanisms. Refer to enclosure user documentation for detailed specifications on eyebolt requirements and enclosure weight limits.
  • Integrated electrical grounding
    The roof, side panels and front and rear doors are grounded to the frame of the enclosure. Eight additional electrical grounding inserts are located on the frame for external grounding.
  • Load Capacity
    A proven frame design, heavy-gauge mounting rails, and heavy-duty casters provide for a 3750 lb (1700 kg) static (levelling feet) and 2250 lb (1023 kg) dynamic (castor) load ratings (42U-52U). The 12U and 18U have a static and dynamic load capacity of 600 and 900 pounds (272/408kgs) respectively. Enclosures have been tested and approved to be combined with proper bolt down accessories to meet various seismic requirements. Check apc.com for product documentation for specific requirements
Product Distribution
Product Distribution

United Arab Emirates , Argentina , Austria , Australia , Belgium , Bulgaria , Canada , Switzerland , Chile , China , Colombia , Costa Rica , Serbia and Montenegro , Czechia , Germany , Denmark , Algeria , Estonia , Egypt , Spain , Finland , France , United Kingdom , Greece , Hong Kong SAR China , Croatia , Hungary , Indonesia , Ireland , Israel , India , Italy , Japan , South Korea , Kazakhstan , Lithuania , Latvia , Morocco , North Macedonia , Mexico , Malaysia , Nigeria , Netherlands , Norway , New Zealand , Peru , Philippines , Portugal , Romania , Saudi Arabia , Sweden , Singapore , Slovenia , Slovakia , Thailand , Tunisia , Turkey , Taiwan , Ukraine , United States , Vietnam , South Africa

Print Technical Specification

Input

  • Number of Power Cords
    1

Physical

  • Maximum Height
    1991MM , 199.1CM
  • Maximum Width
    600MM , 60.0CM
  • Maximum Depth
    1070MM , 107.0CM
  • Rack Height
    42U
  • Net Weight
    102.36KG
  • Shipping weight
    121.82KG
  • Shipping Height
    2118MM , 211.8CM
  • Shipping Width
    1219MM , 121.9CM
  • Shipping Depth
    899MM , 89.9CM
  • Color
    Black
  • Maximum Mounting Depth
    915.0MM , 91.49CM
  • Minimum Mounting Depth
    191.0MM , 19.1CM
  • Front Door
    16.0gauge
  • Vertical Posts
    16.0gauge
  • Rear Door
    18.0gauge
  • Roof
    18.0gauge
  • Side Panels
    18.0gauge
  • Rack Width
    19"
  • Weight Capacity (static load)
    1701.0KG
  • Weight Capacity (dynamic load)
    1020.6KG

Environmental

  • Protection Class
    IP20

Conformance

  • Approvals
    EIA-310E, UL 2416, UL 60950-1
  • Standard warranty
    5 year repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
Manuals and Warranties
Title
Size
Updated On
PDF

Size

153KB

Updated On

2023-10-04

PDF

Size

223KB

Updated On

2022-02-01

Agency Approvals
Title
Size
Updated On
PDF

Size

1262KB

Updated On

2024-02-22

Structural calculations for securing the NetShelter SX AR31XXXXX, AR33XXXXX series enclosures to meet the International Building Code for seismic applications
PDF

Size

1285KB

Updated On

2024-02-22

NetShelter SX IT Cabinet in commercial and seismic racks OSHPD Application for Preapproval
Stencils
Title
Size
Updated On
Source

Size

5076KB

Updated On

2023-08-15

Visio Stencils for all NetShelter SX Enclosures
PDF

Size

5111KB

Updated On

2019-07-30

Visio Stencils for all NetShelter SX Enclosures
Title
Size
Updated On
InfraStruXure, ISX Racks and Accessories, NetShelters

Category

Sub-Category


APC 1U 19" White Modular Toolless Blanking Panel - Qty 10

Accessories to improve rack cooling efficiency by preventing air recirculation and reducing bypass airflow.

1U Airflow Management Blanking Panel Kit (Qty 2) Black

1U Airflow Management Blanking Panel to prevent air recirculation by occupying unused rack space (Qty. 2).

APC Smart-UPS, Line Interactive, 1000VA, Lithium-ion, Rack/Tower, 2U, 120V, 6x NEMA 5-15R outlets, SmartConnect Port+SmartSlot, Short Depth, AVR, LCD

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

Rack PDU 2G, Metered-by-Outlet, ZeroU, 5.7kW, 208V, (21) C13 & (3) C19

APC Metered by Outlet Rack Power Distribution Units (PDUs) provide individual outlet power metering to enable energy optimization and circuit protection. Current metering provides real-time remote monitoring of connected loads. Metered by Outlet Rack PDUs provide power utilization data to allow Data Center Managers to make informed decisions on load balancing and right sizing IT environments to lower total cost of ownership. Metered by Outlet Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and ultra low profile circuit breakers. Users can access and configure Metered by Outlet Rack PDUs through secure Web, SNMP, or Telnet Interfaces which are complimented by APC Centralized Management platforms using InfraStruxure Central, Operations, Capacity, and Energy Efficiency.

APC Smart-UPS, Line Interactive, 750VA, Lithium-ion, Rack/Tower, 2U, 120V, 6x NEMA 5-15R outlets, SmartConnect Port+SmartSlot, Short Depth, AVR, LCD

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

Rack PDU 2G, Metered-by-Outlet, ZeroU, 20A, 208V, (21) C13 & (3) C19

APC Metered by Outlet Rack Power Distribution Units (PDUs) provide individual outlet power metering to enable energy optimization and circuit protection. Current metering provides real-time remote monitoring of connected loads. Metered by Outlet Rack PDUs provide power utilization data to allow Data Center Managers to make informed decisions on load balancing and right sizing IT environments to lower total cost of ownership. Metered by Outlet Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and ultra low profile circuit breakers. Users can access and configure Metered by Outlet Rack PDUs through secure Web, SNMP, or Telnet Interfaces which are complimented by APC Centralized Management platforms using InfraStruxure Central, Operations, Capacity, and Energy Efficiency.


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product