Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

APC NetShelter Rack PDU Advanced, Metered, 7.4kW, 1Phase, 230V, 32A, 332P6, 40 Outlets

APC NetShelter Rack PDU Advanced, Metered, 7.4kW, 1Phase, 230V, 32A, 332P6, 40 Outlets

APDU10150ME

APC NetShelter Rack PDU Advanced, Metered, 7.4kW, 1Phase, 230V, 32A, 332P6, 40 Outlets

null

Call for More Information
800-800-4272

NetShelter Rack PDU Advanced Features & Benefits

  • 1% Metering Accuracy
    Providing the same level of accuracy as a utility company meter by adhering to IEC 62053-21 class 1, 1% metering accuracy provides peace of mind to use NetShelter Rack PDU Advanced to bill based on power usage. In addition, the higher level of accuracy ensures the most precise measures for capacity planning and threshold alarm monitoring.
  • Color LCD Display
    NetShelter Rack PDU Advanced provides a rich color LCD display for local management and control at the rack.
  • Network Management Capabilities
    Full-featured network management interfaces that provide standards-based management via Web and SNMP. Allows users to access, configure, and manage rack PDUs from remote locations to save valuable time.
  • Dual Network Ports
    A second ethernet port (10/100) is available to allow cascading to other PDUs, connect to a 2nd private network, or provide network redundancy.
  • Gigabit Ethernet Connectivity
    Provides Gigabit ethernet to enhance and standardize network connectivity across all assets in the data center.
  • Flexible PDU Mounting
    With pre-installed mounting pegs, NetShelter Rack PDU Advanced can be quickly installed in the toolless mounting holes of the rear accessory channel in a NetShelter SX and many 3rd party cabinets. Mounting pegs can be repositioned to the side of the PDU to rotate the orientation of the outlets 90 degrees and face the back of the cabinet for better clearance from device chassis or mounting rails.
  • Network Cascading
    Connect and manage up to 32 PDUs from a single IP address to simplify and speed PDU deployment while reducing networking costs associated with having a dedicated network connection for each PDU.
  • 4-in-1 Combination Outlets
    Offering unparalleled flexibility, 4-in-1 combination outlets which can be used as either C13 or C19 enable a single PDU outlet layout to support various rack layouts and configurations. In addition, the same 4-in-1 combination outlets also serve as high temperature C15 and C21 outlets for devices with C16 and C22 power cords. With 4-in-1 combination outlets redeployment of a PDU with new rack layout or configuration is easy and straightforward, often preventing the need to remove and discard a PDU upon IT refresh.
  • US Based Manufacturing
    US based manufacturing enables better product availability and ability to offer configure-to-order (CTO) products (optional and subject to pricing and leadtimes) including different cord lengths, plug types, and PDU chassis color.
  • Dual Rated
    For data center deployments across multiple regions, select models are both UL and CE rated providing one PDU that can be used globally to simplify and standardize deployment.
  • Wide Offer Breadth
    Metered, Switched, and Metered-by-Outlet with Switching functionality are available across all power configurations ranging from 5kW up to 34.6kW to meet the need for most deployments.
  • Environmental Sensor Support
    Two environmental sensor ports allow for optional sensors (sold separately) to be connected. Sensors available within the NetSelter Rack PDU Advanced portfolio include temperature, temperature/humidity, temperature (3 sensors)/humidity, rope leak detection, and a door contact switch. Also available is an expansion hub to allow connection of up to three sensors providing the ability to manage six separate sensors from one rack PDU. Sensor availability expected late 2022.
  • Hydraulic Magnetic Circuit Breakers
    Provide increased availability by maintaining trip current over a wide temperature range.
  • Live Swap Network Management Card
    The Network Management Card (NMC) can be replaced without powering down the PDU or connected devices to minimize downtime in the unlikely event of an NMC power event.
  • Power Sharing
    Rack PDUs cascaded together via the two ethernet ports on each PDU allow Network Management Cards (NMC) to continue functioning in the event of an AC power loss to a given PDU. Network communication is uninterrupted, attached sensors still operate, and alarm traps remain available.
  • Alternating Phase
    NetShelter Rack PDU Advanced incorporates an alternating phase design on 3 phase models whereby each of the 3 phases are organized into small outlet groups which alternate from top to bottom of the PDU. This alternating phase layout facilitates better power cord management and more intuitive load balancing versus traditional PDU solutions where outlets are grouped by phase at the top, middle, and bottom of the PDU.
  • APC Locking Power Cord Compatible
    Free up space and secure power cords between rack-mount PDUs and attached IT equipment with this easy-to-use cord retention method. Optional AP8700 power cords will fit into any standard IEC receptacle or power inlet; the "locking" feature is enabled when used with NetShelter Rack PDU Advanced to reduce the probability of accidental power cord disconnect.
  • Circuit Breaker Monitoring
    Allows total load across each circuit breaker to be monitored for potential overload and can be configured to provide notification in the event of a circuit breaker trip.
  • Color Coded Outlets
    To simplify deployment, outlets on the PDUs are color coded by breaker on 1 phase models and color coded and/or labeled by breaker and input phase on 3 phase models.
  • 60ºC (140ºF) Operating Temperature
    Rated and approved to operate up to 60C (140F) at full load, NetShelter Rack PDU Advanced ensures reliability and availability even in today's high density deployments.
  • High Power Capacity
    Models now available to provide up to 34.6kW (derated to 80% capacity per National Electric Code (NEC) for North America) and up to 43.5kW for other countries to ensure support for most any density deployment and help minimize the number of PDUs needed to do so.
  • Maximum Outlet Density
    All models include 40, 42, or 48 outlets to accommodate even the highest density of devices, allow for more installation flexibility, and provide room for growth within the PDUs power capacity limits.
  • Space Saving
    With such high outlet counts and power capacity, NetShelter Advanced Rack PDUs are designed to maximize space with their single width form factor, often allowing for fewer PDUs to accommodate the same number of devices and power requirements.
Product Distribution
Product Distribution

United Arab Emirates , Austria , Australia , Belgium , Bulgaria , Canada , Switzerland , China , Serbia and Montenegro , Czechia , Germany , Denmark , Algeria , Estonia , Egypt , Spain , Finland , Fiji , France , United Kingdom , Greece , Hong Kong SAR China , Croatia , Hungary , Indonesia , Ireland , Israel , India , Italy , Cambodia , South Korea , Lithuania , Latvia , Morocco , North Macedonia , Myanmar (Burma) , Mongolia , Malaysia , Nigeria , Netherlands , Norway , New Zealand , Portugal , Romania , Saudi Arabia , Sweden , Singapore , Slovenia , Slovakia , Thailand , Tunisia , Turkey , Taiwan , Ukraine , Vietnam , South Africa

Print Technical Specification

Output

  • Nominal Output Voltage
    230V
  • Overload Protection
    Yes
  • Maximum Total Current Draw
    32
  • Output Connections
    (20) C13/C15 (Battery Backup)
    (20) C13/C15/C19/C21 (Battery Backup)

Input

  • Input frequency
    50/60 Hz
  • Input Connections
    IEC 60309 32 A 2P + PE
  • Cord Length
    3meters
  • Acceptable Input Voltage
    200 - 240VAC
  • Load Capacity
    7400VA
  • Maximum Input Current
    32A
  • Regulatory Derated Input Current (North America)
    32A

Physical

  • Maximum Height
    1490MM , 149.0CM
  • Maximum Width
    56MM , 5.6CM
  • Maximum Depth
    75MM , 7.5CM
  • Net Weight
    6.2KG
  • Shipping weight
    8.2KG
  • Shipping Height
    1720MM , 172.0CM
  • Shipping Width
    116MM , 11.6CM
  • Shipping Depth
    208MM , 20.8CM
  • Color
    Black

Environmental

  • Operating Temperature
    -5 - 60 °C
  • Operating Relative Humidity
    5 - 95 %
  • Operating Elevation
    0 - 3048meters
  • Storage Temperature
    -25 - 65 °C
  • Storage Relative Humidity
    5 - 95 %
  • Storage Elevation
    0 - 15240meters

Conformance

  • Approvals
    CE, EN 62368-1, TAA compliance , UKCA
  • Standard warranty
    3 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
Manuals and Warranties
Title
Size
Updated On
PDF

Size

4494KB

Updated On

2023-10-13

Rack PDU user set up and operation information. Configuration using Web and CLI. Firmware setup.
PDF

Size

2377KB

Updated On

2023-10-04

Installation Instructions
PDF

Size

908KB

Updated On

2023-08-03

Installation Instructions
PDF

Size

1221KB

Updated On

2023-05-19

Installation instructions
PDF

Size

1950KB

Updated On

2023-05-19

Installation instructions
PDF

Size

971KB

Updated On

2023-05-17

Installation instructions
Catalogs
Title
Size
Updated On
PDF

Size

7075KB

Updated On

2024-11-04

Brochure including Basic, Metered, Switched, and Metered by Outlet Rack PDUs product features and specifications
Brochure
Title
Size
Updated On
PDF

Size

1121KB

Updated On

2022-10-26

PDF

Size

2215KB

Updated On

2022-03-05

PDF

Size

432KB

Updated On

2022-03-05

Title
Size
Updated On
APC NetShelter Rack PDU Advanced Metered 7.4kW 1PH 230V 32A 332P6_40 Outlets
CAD Source File
4880KB
2024-07-23

PDF
541KB
2024-07-23