Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

APC NetShelter Cable Management, Cable Ladder Angle Clamp Kit, Black

APC NetShelter Cable Management, Cable Ladder Angle Clamp Kit, Black

AR8462

APC NetShelter Cable Management, Cable Ladder Angle Clamp Kit, Black

These brackets are adjustable to allow the connection of ladders that are going up a rise between racks and/or enclosures of different heights.

Call for More Information
800-800-4272
Includes: Installation guide

AR8462 

APC NetShelter Cable Management, Cable Ladder Angle Clamp Kit, Black

  • Facilitates overhead cable management
    Overhead cable troughs and partitions install toollessly on the roof of the enclosure eliminating the need for ceiling mounted or underfloor mounted cable trays. Cable troughs and partitions are designed to manage both power and data cables while maintaining separation.

NetShelter Cable Management Features & Benefits

Product Distribution
Product Distribution

Belgium , Canada , Chile , China , Serbia and Montenegro , Croatia , Israel , Italy , Japan , South Korea , Netherlands , Slovenia , United States

Print Technical Specification

Physical

  • Maximum Height
    13MM , 1.3CM
  • Maximum Width
    51MM , 5.1CM
  • Maximum Depth
    127MM , 12.7CM
  • Net Weight
    0.68KG
  • Shipping weight
    0.92KG
  • Shipping Height
    165MM , 16.5CM
  • Shipping Width
    140MM , 14.0CM
  • Shipping Depth
    184MM , 18.4CM
  • Weight Capacity (static load)
    52.2KG

Conformance

  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
Manuals and Warranties
Title
Size
Updated On
PDF

Size

85KB

Updated On

2023-09-29

Installation
Title
Size
Updated On