Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

APC IT Power Distribution Module 3 Pole 4 Wire 50A CS50 560cm

Share:

APC IT Power Distribution Module 3 Pole 4 Wire 50A CS50 560cm

PDM3450CS50-560

APC IT Power Distribution Module 3 Pole 4 Wire 50A CS50 560cm

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

Call for More Information
800-800-4272
Includes: Installation guide

PDM3450CS50-560 

APC IT Power Distribution Module 3 Pole 4 Wire 50A CS50 560cm

  • Multiple distribution options
    Superior design flexibility enables a wide range of customer requirements to be addressed.
  • System mobility
    Power distribution units can easily be relocated to accommodate a changing data center environment.

Modular Power Accessories Features & Benefits

  • Quick status information LEDs
    Access status information about the performance of the Power Distribution Module
  • Power monitoring
    Measure and monitor power consumption and usage with branch circuit monitoring and output metering, which are included at no extra cost
  • Global product offering
    Standardization of power distribution units across all corporate locations is easy - a variety of 1-phase and 3-phase Power Distribution Modules address the unique power requirements of data centers around the world.
  • Toolless installation of breakers
    Install factory-assembled Power Distribution Modules in under ten minutes - no tools are required
  • Safety
    Enhance user safety with isolation at all touch points and with positive locking mechanisms that reduce the risk of accidental disconnection
Product Distribution
Product Distribution

Canada , Colombia , Japan , United States

Print Technical Specification

Output

  • Nominal Output Voltage
    208V 3PH
  • Maximum Total Current Draw
    50
  • Output Connections
    (1) CS50 (Battery Backup)

Input

  • Nominal Input Voltage
    208V 3PH
  • Input frequency
    60 Hz
  • Acceptable Input Voltage
    200 - 240VAC
  • Maximum Line Current
    50A

Physical

  • Maximum Height
    127MM , 12.7CM
  • Maximum Width
    445MM , 44.5CM
  • Maximum Depth
    406MM , 40.6CM
  • Net Weight
    4.82KG
  • Shipping weight
    5.36KG
  • Shipping Height
    127MM , 12.7CM
  • Shipping Width
    406MM , 40.6CM
  • Shipping Depth
    445MM , 44.5CM
  • Color
    Black

Conformance

  • Approvals
    UL listed
  • Standard warranty
    1 year repair or replace

Sustainable Offer Status

  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

649KB

Updated On

2024-02-28

Power Distribution Module Installation instructions
Catalogs
Title
Size
Updated On
PDF

Size

48KB

Updated On

2023-10-04

Chart that specifies the APC Modular Power Distribution Units that support the installation of APC 208V & 415V Power Distribution Modules and specifies compatible APC Rack PDUs for each PDM.
Agency Approvals
Title
Size
Updated On
PDF

Size

98KB

Updated On

2024-02-22

North American Safety Approval for Device Management, Access and Environmental Management, Rack Power Distribution and PDU products.
Environmental Profile
Title
Size
Updated On
PDF

Size

534KB

Updated On

2024-06-27

PDF

Size

2829KB

Updated On

2024-06-27

PDF

Size

240KB

Updated On

2022-10-05

End of Life Instruction (EoLI) for Power Distribution Modules
PDF

Size

329KB

Updated On

2022-10-05

Product Environmental Profile (ePEP) for the Power Distribution Modules for Modular Power Distribution Units
Title
Size
Updated On

Category

Sub-Category


APC IT Power Distribution Module 2 Pole 3 Wire 30A L3-L1 L6-30 1200CM

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

APC IT Power Distribution Module 3 Pole 4 Wire 60A IEC309 1680cm

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

APC IT Power Distribution Module 3 Pole 4 Wire 60A IEC309 1040cm

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

RACK PDU,SWITCHED,ZEROU,12.5KW,208V,(21)C13&(3)C19;10 CORD

With Industry leading reliability, manageability, and security, APC Switched Rack PDU's provide advanced load management plus on/off outlet level power cycling and sequencing control.

APC IT Power Distribution Module 3 Pole 5 Wire 30A L21-30 680cm

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

APC IT Power Distribution Module 3 Pole 5 Wire 30A L21-30 560cm

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

APC IT Power Distribution Module 3 Pole 5 Wire 30A L21-30 200cm

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

APC IT Power Distribution Module 3 Pole 5 Wire 30A L21-30 440cm

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

APC IT Power Distribution Module 3 Pole 5 Wire 30A L21-30 320cm

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

APC IT Power Distribution Module 3 Pole 5 Wire 20A L21-20 260cm

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product