Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

ACRD100 Level 3 Spare Parts Kit

Share:

ACRD100 Level 3 Spare Parts Kit

WACFSURD100-SPL3

ACRD100 Level 3 Spare Parts Kit

null

Call for More Information
800-800-4272

NetworkAIR Accessories Features & Benefits

Product Distribution
Product Distribution

United Arab Emirates , Afghanistan , Albania , Armenia , Angola , Austria , Australia , Azerbaijan , Bosnia & Herzegovina , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Botswana , Belarus , Canada , Congo - Kinshasa , Switzerland , Côte d’Ivoire , Cameroon , China , Colombia , Cyprus , Germany , Djibouti , Denmark , Algeria , Estonia , Egypt , Eritrea , Spain , Ethiopia , Finland , Fiji , Gabon , Georgia , French Guiana , Ghana , Gambia , Guadeloupe , Greece , Hong Kong SAR China , Croatia , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iceland , Italy , Jordan , Japan , Kenya , South Korea , Kuwait , Kazakhstan , Lebanon , Liberia , Lithuania , Luxembourg , Latvia , Morocco , Madagascar , North Macedonia , Mali , Myanmar (Burma) , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Malaysia , Mozambique , Namibia , Nigeria , Norway , New Zealand , Oman , Philippines , Pakistan , Portugal , Réunion , Romania , Rwanda , Saudi Arabia , Sweden , Singapore , Slovenia , Sierra Leone , Senegal , Somalia , Suriname , Togo , Thailand , Tajikistan , Turkmenistan , Turkey , Taiwan , Tanzania , Ukraine , Uganda , United States , Uzbekistan , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    173MM , 17.3CM
  • Maximum Width
    160MM , 16.0CM
  • Maximum Depth
    160MM , 16.0CM
  • Net Weight
    0.36KG
  • Shipping weight
    24.5KG
  • Shipping Height
    711MM , 71.1CM
  • Shipping Width
    787MM , 78.7CM
  • Shipping Depth
    610MM , 61.0CM

Conformance

  • Standard warranty
    1 year repair or replace
Title
Size
Updated On