Кондиционеры, предельно приближенные к нагрузке

Энергоэффективная система охлаждения для стоек и зон любой энергетической плотности: от низкой до высокой



 
Explore InRow RC600 in 3D animation.
The InRow Chilled Water family closely couples the cooling with the heat source, improving predictability and efficiency. Intelligent controls actively adjust to match the load, addressing the dynamic demands of today's IT environments. Available in various configurations, these units meet the diverse requirements for data center cooling. IT operators looking to improve efficiency or deploy higher density equipment will benefit from the modular design of the InRow Chilled Water products
Подробнее
The InRow Direct Expansion family closely couples the cooling with the heat source, improving predictability and efficiency. Intelligent controls actively adjust to match the load, addressing the dynamic demands of today's IT environments. Available in air-cooled, self-contained and fluid cooled configurations, these units meet the diverse requirements for data center cooling. IT operators looking to improve efficiency or deploy higher density equipment will benefit from the modular design of the InRow Direct Expansion products
Подробнее
Лотки, перегородки, адаптеры высоты и запасные части для полной конфигурации InfraStruXure.
Подробнее