Share:

APC Back-UPS 650VA, 230V without auto shutdown software

BR650CI

Description: Battery Backup & Surge Protector for Electronics and Computers

Includes : Cord Management Straps , User Manual

APC Back-UPS 650VA, 230V without auto shutdown software

Includes: Cord Management Straps , User Manual

BR650CI Features

APC Back-UPS 650VA, 230V without auto shutdown software

  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Battery replacement without tools
    Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
  • Boost and Trim Automatic Voltage Regulation (AVR)
    Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
  • Dataline surge protection
    Provides protection of connected equipment from power surges on the data lines.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Resettable circuit breakers
    Enables a quick recovery from overload events.

Back-UPS Features & Benefits

  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • LED status display
    Quickly understand unit and power status with visual indicators.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Surge only outlets
    Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
  • Battery and surge protected outlets
    Back up and protect your hardware and data during power outages, surges and spikes.
Product Distribution
Product Distribution

Turks And Caicos Islands

Print Technical Specification

Output

  • Output power capacity
    390Watts / 650VA
  • Max Configurable Power (Watts)
    390Watts / 650VA
  • Nominal Output Voltage
    230V
  • Output Frequency (not synced)
    50Hz +/- 0.1% for 50Hz nominal
  • Topology
    Line Interactive
  • Waveform type
    Stepped approximation to a sinewave
  • Maximum Output Current
    10
  • Output Connections
    (3) IEC 320 C13 (Battery Backup)
    (1) IEC 320 C13 (selector_surgetitle)
  • Transfer Time
    2ms typical

Input

  • Nominal Input Voltage
    230V
  • Input frequency
    47 - 63 Hz
  • Input Connections
    IEC-320 C14
  • Input voltage range for main operations
    160 - 280V
  • Input voltage adjustable range for mains operation
    155 - 290V
  • Number of Power Cords
    1

Batteries & Runtime

  • Battery type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
  • Included Battery Modules
    1
  • Typical recharge time
    24hour(s)
  • Replacement Battery
    APCRBC110
  • Expected Battery Life (years)
    4 - 6
  • RBC Quantity
    1
  • Runtime

Communications & Management

  • Control panel
    LED Status display with On Line : On Battery
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays

Surge Protection and Filtering

  • Surge energy rating
    445Joules
  • Data Line Protection
    Analog phone line for phone/fax/modem/DSL (RJ-11 connector)
  • Filtering
    Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

  • Maximum Height
    122mm , 12.2CM
  • Maximum Width
    300mm , 30.0CM
  • Maximum Depth
    203mm , 20.3CM
  • Net Weight
    6.7KG
  • Shipping weight
    7.7KG
  • Shipping Height
    183mm , 18.3CM
  • Shipping Width
    280mm , 28.0CM
  • Shipping Depth
    420mm , 42.0CM
  • Color
    Charcoal
  • Master Carton Dimensions (Length x Width x Height)
    7239mm
  • Master Carton Units
    2.0
  • Master Carton Weight
    16.7
  • Units per Pallet
    56.0
  • SCC Codes
    2073130425016 0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -5 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters
  • Audible noise at 1 meter from surface of unit
    45.0dBA
  • Online thermal dissipation
    180.0BTU/hr

Conformance

  • Approvals
    CE
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Agency Approvals
Title
Size
Updated On
PDF

Size

20438KB

Updated On

2018-06-12

CE approval for model BR650CIxxx ("x" can be 0-9, A-Z, "-" or blank)
PDF

Size

85KB

Updated On

2017-02-28

CB approval for model BR650CI
Environmental Profile
Title
Size
Updated On
PDF

Size

407KB

Updated On

2018-11-05

End of Life Instruction (EoLI) for the Back-UPS Product Range
PDF

Size

463KB

Updated On

2018-06-18

Product Environmental Profile 1 for the Back-UPS Product Range
Title
Size
Updated On

Category

Sub-Category


APC Replacement Battery Cartridge #110

Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

3 Year Extended Warranty (Renewal or High Volume)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

1 Year Extended Warranty (Renewal or High Volume)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product