APC AV S Type Universal Rail Kit

Share:

APC AV S Type Universal Rail Kit

SRAILKIT

Description: Designed for all S Type models, the SRAILKIT fits four post racks with depths ranging from 20" to 28". All necessary mounting hardware is included.

Includes : Installation Guide , Mounting hardware , Rack Mounting Brackets , Screws

APC AV S Type Universal Rail Kit

Designed for all S Type models, the SRAILKIT fits four post racks with depths ranging from 20" to 28". All necessary mounting hardware is included.

Call for More Information
855 386 0180
Includes: Installation Guide , Mounting hardware , Rack Mounting Brackets , Screws

SRAILKIT Features

APC AV S Type Universal Rail Kit

  • Easy to install
    Innovative design allows for fast, easy installation by almost anybody.

AV Power Conditioners & Battery Backups Features & Benefits

  • Boost and Trim Automatic Voltage Regulation (AVR). (Does not apply to J25B)
    Eliminates voltage fluctuations as a source of AV signal degradation and component power-supply stress.
  • Dataline surge protection
    Provides protection of connected equipment from power surges on the data lines.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Power conditioning
    Protects connected loads from surges, spikes, lightning, and other power disturbances.
  • Isolated power filter banks
    Eliminates electromagnetic and radio frequency interference (EMI/RFI) as a source of audio-video signal degradation.
  • Multiple mounting methods
    Allows for standardization on one product for use in different environments.
  • Resettable circuit breakers
    Enables a quick recovery from overload events.
  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
  • Adjustable voltage sensitivity
    Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
  • Sequenced turn on/off
    Helps power on components in the proper order to prevent speaker stress. Proper sequencing can also help manage current draw on startup to prevent unnecessary circuit breaker tripping.
  • LED & display dimmer
    Adjust the unit's LED and display brightness independently of each other to suit your individual tastes and environment.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Martinique , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Physical

  • Maximum Height
    51mm , 5.08CM
  • Maximum Width
    533mm , 53.34CM
  • Maximum Depth
    89mm , 8.89CM
  • Net Weight
    1.59KG
  • Shipping weight
    2.5KG
  • Shipping Height
    64mm , 6.35CM
  • Shipping Width
    591mm , 59.06CM
  • Shipping Depth
    108mm , 10.8CM
  • Color
    Silver
  • Units per Pallet
    105.0

Environmental

  • Operating Temperature
    0 - 70 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-15000meters
  • Storage Temperature
    0 - 70 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters

Conformance

  • Standard warranty
    2 years repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

293KB

Updated On

2017-02-28

Installation instructions of rails and cleats for APC S Type Power Conditioners with Battery Backup.
Title
Size
Updated On