Monoblock Wall Mounted Unit, External Installation with Upflow Air Discharge and Direct Free-Cooling

Monoblock Wall Mounted Unit, External Installation with Upflow Air Discharge and Direct Free-Cooling Front Left
Monoblock Wall Mounted Unit, External Installation with Upflow Air Discharge and Direct Free-Cooling Front Left
Monoblock Wall Mounted Unit, External Installation with Upflow Air Discharge and Direct Free-Cooling Front Left
Monoblock Wall Mounted Unit, External Installation with Upflow Air Discharge and Direct Free-Cooling Back
Monoblock Wall Mounted Unit, External Installation with Upflow Air Discharge and Direct Free-Cooling Miscellaneous
Monoblock Wall Mounted Unit, External Installation with Upflow Air Discharge and Direct Free-Cooling Detailed
Monoblock Wall Mounted Unit, External Installation with Upflow Air Discharge and Direct Free-Cooling Front Left
Monoblock Wall Mounted Unit, External Installation with Upflow Air Discharge and Direct Free-Cooling Back
Monoblock Wall Mounted Unit, External Installation with Upflow Air Discharge and Direct Free-Cooling Miscellaneous
Monoblock Wall Mounted Unit, External Installation with Upflow Air Discharge and Direct Free-Cooling Detailed
  • Wall-mounted units for outdoor installation for mission critical applications

View Product Overview

WMF Features

Monoblock Wall Mounted Unit, External Installation with Upflow Air Discharge and Direct Free-Cooling
Wall-mounted units for outdoor installation for mission critical applications

Uniflair Wall Mount Room Cooling Features & Benefits

Serviceability

Service monitoring
All the monitoring devices on board the unit allow for preventive maintenance and a check of the working condition of the system while its in operation.
Easy service access
Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.
Operational Service
Allows critical components to be maintained/replaced while the system is in operation.

Manageability

Network interface
Provides management by connecting the device directly to the network with a dedicated IP address, avoiding the need for a proxy such as a server. Management is available via Web browser, Telnet or SSH. Notification features inform you of problems as they occur.
Building Management Systems
Units are designed to work with the most common BMS systems including BACnet and Modbus.
Local area network
Creates a shared control between all the available resources for maximum energy efficiency and controlled management of the group during emergency situations
Microprocessor controller
Provides proactive control and real-time monitoring via a four line, eighty character, alphanumeric display.

Economy

High performance technological solutions
Optimize the unit operation at any load or ambient condition, guaranteeing an extremely low power consumption
Direct Free Cooling
Utilizes outdoor air when ambient air temperature can help support cooling loads.
Modular strategy
Modular design of the mechanical and control systems allow for gradual build-up of the cooling infrastructure to match the cooling demand of the facility. This greatly reduces CAPEX expediture and provides deferred investment throughout the life of the facility.

Convenience

Self Contained
The unit is quickly and easily installed without the need for refrigerant lines or remote heat exchangers.

Availability

Redundant Components
Single points of failure in the system have redundant components to maintain availability and reliability.
Dual power inputs
(Optional) Dual power supplies for incoming power redundancy
Active response control
Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and status of the unit is provided.
Scroll compressors
Utilize few moving parts for increased reliability and life expectancy.
Direct drive motors
Stress on bearings is nearly eliminated, increasing useful life. Allows integral fan/motor assembly to be factory balanced, which lowers vibration and expedites startup.

Product Distribution

Andorra, United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Brunei, Bolivia, Brazil, Bahamas, Bhutan, Botswana, Belarus, Belize, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Chile, Cameroon, Colombia, Costa Rica, Serbia and Montenegro, Cuba, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, Falkland Islands, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gibraltar, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Greece, Guatemala, Guyana, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iran, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Saint Lucia, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Niger, Nigeria, Nicaragua, Netherlands, Norway, Nepal, New Zealand, Oman, Panama, Peru, Papua New Guinea, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Chad, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, TP, Turkey, Trinidad and Tobago, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Options

Services