Galaxy VS Parallel Maintenance Bypass Panel for 2 UPSs, 10-30kW 400V Wallmount

Galaxy VS Parallel Maintenance Bypass Panel for 2 UPSs, 10-30kW 400V Wallmount Front Left
Galaxy VS Parallel Maintenance Bypass Panel for 2 UPSs, 10-30kW 400V Wallmount Front Left
Galaxy VS Parallel Maintenance Bypass Panel for 2 UPSs, 10-30kW 400V Wallmount Front Left
Galaxy VS Parallel Maintenance Bypass Panel for 2 UPSs, 10-30kW 400V Wallmount Front Left
Galaxy VS Parallel Maintenance Bypass Panel for 2 UPSs, 10-30kW 400V Wallmount Front Right
Galaxy VS Parallel Maintenance Bypass Panel for 2 UPSs, 10-30kW 400V Wallmount Front Right
Galaxy VS Parallel Maintenance Bypass Panel for 2 UPSs, 10-30kW 400V Wallmount Front Straight
Galaxy VS Parallel Maintenance Bypass Panel for 2 UPSs, 10-30kW 400V Wallmount Front Straight
Galaxy VS Parallel Maintenance Bypass Panel for 2 UPSs, 10-30kW 400V Wallmount Back
Galaxy VS Parallel Maintenance Bypass Panel for 2 UPSs, 10-30kW 400V Wallmount Back
Galaxy VS Parallel Maintenance Bypass Panel for 2 UPSs, 10-30kW 400V Wallmount Front Left
Galaxy VS Parallel Maintenance Bypass Panel for 2 UPSs, 10-30kW 400V Wallmount Front Left
Galaxy VS Parallel Maintenance Bypass Panel for 2 UPSs, 10-30kW 400V Wallmount Front Right
Galaxy VS Parallel Maintenance Bypass Panel for 2 UPSs, 10-30kW 400V Wallmount Front Right
Galaxy VS Parallel Maintenance Bypass Panel for 2 UPSs, 10-30kW 400V Wallmount Front Straight
Galaxy VS Parallel Maintenance Bypass Panel for 2 UPSs, 10-30kW 400V Wallmount Front Straight
Galaxy VS Parallel Maintenance Bypass Panel for 2 UPSs, 10-30kW 400V Wallmount Back
Galaxy VS Parallel Maintenance Bypass Panel for 2 UPSs, 10-30kW 400V Wallmount Back
  • Maintenance bypass panel for complete isolation of two UPSs in parallel during service operations.

View Product Overview

GVSBPAR10K30H Features

Galaxy VS Parallel Maintenance Bypass Panel for 2 UPSs, 10-30kW 400V Wallmount
Maintenance bypass panel for complete isolation of two UPSs in parallel during service operations.

Product Distribution

United Arab Emirates, Afghanistan, Armenia, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Brunei, Bolivia, Brazil, Bhutan, Botswana, Belarus, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Chile, Cameroon, China, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Western Sahara, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Guinea, Equatorial Guinea, Greece, Hong Kong, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iran, Iceland, Italy, Jamaica, Jordan, Kenya, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Macedonia, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Niger, Nigeria, Netherlands, Norway, New Zealand, Oman, Peru, Papua New Guinea, Philippines, Pakistan, Poland, Portugal, Paraguay, Qatar, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Chad, Togo, Thailand, Turkmenistan, Tunisia, TP, Turkey, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Vietnam, Yemen, South Africa, Zambia, Zimbabwe

Physical

Maximum Height
700MM, 70.0CM
Maximum Width
650MM, 65.0CM
Maximum Depth
210MM, 21.0CM
Net Weight
50.0KG
Shipping weight
75.0KG
Shipping Height
450MM, 45.0CM
Shipping Width
800MM, 80.0CM
Shipping Depth
1000MM, 100.0CM

Environmental

Operating Temperature
0 - 40 °C
Storage Temperature
-25 to 55 °C

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs

Options

Services