Basic Surge 5 Outlet w/Tel French 230V

Basic Surge 5 Outlet w/Tel French 230V Front Left
Basic Surge 5 Outlet w/Tel French 230V Front Left
Basic Surge 5 Outlet w/Tel French 230V Front Left
Basic Surge 5 Outlet w/Tel French 230V Front Right
Basic Surge 5 Outlet w/Tel French 230V Miscellaneous
Basic Surge 5 Outlet w/Tel French 230V Packaging
Basic Surge 5 Outlet w/Tel French 230V Front Left
Basic Surge 5 Outlet w/Tel French 230V Front Right
Basic Surge 5 Outlet w/Tel French 230V Miscellaneous
Basic Surge 5 Outlet w/Tel French 230V Packaging
  • Basic Protection Against Power Surges for Computers and Electronics

  • Includes: User Manual

View Product Overview

P5T-FR Features

Basic Surge 5 Outlet w/Tel French 230V
Basic Protection Against Power Surges for Computers and Electronics
Includes: User Manual
  • Catastrophic Event Protection
    SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.

SurgeArrest Essential Features & Benefits

Protection

IEEE let-through ratings and regulatory agency compliance
APC surge protectors undergo stringent testing by IEEE, and are awarded "let-through ratings", which indicate the maximum voltage level that can possibly reach your equipment after a surge or voltage spike has passed through an electric surge protector. Lower IEEE let-through ratings indicate better protection and performance. The APC Essential SurgeArrest series offers optimal performance with a let-through rating of less than 330V to 500V for North American products, and a rating of less than 15% for products sold worldwide. All APC products comply with local agency safety requirements, including UL in North America and CE/Kema/Gost/C-tick/A-Tick/Telepermit in their respective regions.
Lightning and Surge Protection
To prevent damage to your equipment from electric power surges and spikes.
Noise Filtering
Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.

Safety

Protection Working Indicator
SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
Fail Safe Mode
Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
Catastrophic Event Protection
SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
Building Wiring Fault Indicator
This LED informs users of potentially dangerous wiring problems in the wall circuit.

Marketing Features

Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
Data-line Protection
Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.

Product Distribution

Netherlands Antilles, Angola, Belgium, The Democratic Republic Of Congo, Cameroon, Czech Republic, Djibouti, Algeria, France, Gabon, Guinea, Cambodia, Mali, Poland, Slovakia, Senegal, Somalia, Togo, Vietnam

Output

Number of Outlets
5.0
Receptacle Style
France/Belgium

Input

Nominal Input Voltage
230V
Input frequency
50/60 Hz
Input Connections
French/Belgian
Cord Length
1.83meters
Number of Power Cords
1
Maximum Line Current
13A

Surge Protection and Filtering

Surge energy rating
365Joules
Data Line Protection
RJ-11 Modem/Fax/DSL protection (two wire single line)
Peak Current Common Mode
9kAmps
Peak Current Normal Mode
4.5kAmps

Physical

Maximum Height
356MM, 35.56CM
Maximum Width
57MM, 5.72CM
Maximum Depth
41MM, 4.14CM
Net Weight
0.82KG
Shipping weight
0.84KG
Shipping Height
419MM, 41.92CM
Shipping Width
111MM, 11.1CM
Shipping Depth
51MM, 5.08CM
Color
Beige
Master Carton Units
12.0
Units per Pallet
480.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-15000meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters

Conformance

Approvals
CE
Equipment protection policy
Lifetime : 20000 Euros
Standard warranty
Lifetime (European Union countries only), 3 years (all other countries)

Options

Services