Power Cord Kit (6 EA), Locking, C19 TO C20, 1.8M, Red

Power Cord Kit (6 EA), Locking, C19 TO C20, 1.8M, Red Front Left
Power Cord Kit (6 EA), Locking, C19 TO C20, 1.8M, Red Front Left
Power Cord Kit (6 EA), Locking, C19 TO C20, 1.8M, Red Front Left
Power Cord Kit (6 EA), Locking, C19 TO C20, 1.8M, Red Application
Power Cord Kit (6 EA), Locking, C19 TO C20, 1.8M, Red Front Left
Power Cord Kit (6 EA), Locking, C19 TO C20, 1.8M, Red Application
RoHS
  • Wide selection of Rack PDU power cords for a variety of IT equipment.

View Product Overview

AP8716SX340 Features

Power Cord Kit (6 EA), Locking, C19 TO C20, 1.8M, Red
Wide selection of Rack PDU power cords for a variety of IT equipment.

Product Distribution

Andorra, United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Brunei, Bolivia, Brazil, Bahamas, Bhutan, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cuba, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, Falkland Islands, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gibraltar, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iran, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Saint Lucia, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Niger, Nigeria, Nicaragua, Netherlands, Norway, Nepal, New Zealand, Oman, Panama, Peru, Papua New Guinea, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Chad, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, TP, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Output

Cord Length
0.61meters
Maximum Total Current Draw
16
Output Connections
(1) IEC 320 C19 (Battery Backup)

Input

Input Connections
IEC-320 C20
Cord Length
0.61meters
Number of Power Cords
6
Maximum Input Current
16A
Maximum Line Current
16A

Physical

Maximum Height
300MM, 30.0CM
Maximum Width
60MM, 6.0CM
Maximum Depth
65MM, 6.5CM
Net Weight
1.12KG
Shipping weight
1.12KG
Shipping Height
300MM, 30.0CM
Shipping Width
60MM, 6.0CM
Shipping Depth
65MM, 6.5CM
Color
Red
Units per Pallet
390.0

Environmental

Operating Temperature
0 - 75 °C
Operating Relative Humidity
20 - 80 %
Operating Elevation
0-3000meters
Storage Temperature
-25 - 75 °C
Storage Relative Humidity
20 - 80 %
Storage Elevation
0-15000meters

Conformance

Approvals
CCC, CSA, PSE, UL Listed, VDE
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs

Options

Services