Personal SurgeArrest 5 Outlet BS1363 230V

Personal SurgeArrest 5 Outlet BS1363 230V Front Left
Personal SurgeArrest 5 Outlet BS1363 230V Front Left
Personal SurgeArrest 5 Outlet BS1363 230V Front Left
Personal SurgeArrest 5 Outlet BS1363 230V Front Left
Personal SurgeArrest 5 Outlet BS1363 230V Front Straight
Personal SurgeArrest 5 Outlet BS1363 230V Front Left
Personal SurgeArrest 5 Outlet BS1363 230V Front Left
Personal SurgeArrest 5 Outlet BS1363 230V Front Straight
  • Basic Protection Against Power Surges for Computers and Electronics

  • Includes: User Manual

View Product Overview

PER5-UK Features

Personal SurgeArrest 5 Outlet BS1363 230V
Basic Protection Against Power Surges for Computers and Electronics
Includes: User Manual
  • Catastrophic Event Protection
    SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
  • Lightning and Surge Protection
    To prevent damage to your equipment from electric power surges and spikes.
  • Receptacle Shock Safety Shutters
    Shutters protect users from accidental contact with unused outlets.
  • Status Indicator LED's
    LED status indicators for each phase and an audible alarm provide immediate failure notification when surge suppression circuitry has been damaged by a heavy strike or surge.

SurgeArrest Essential Features & Benefits

Protection

Noise Filtering
Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
Lightning and Surge Protection
To prevent damage to your equipment from electric power surges and spikes.
IEEE let-through ratings and regulatory agency compliance
APC surge protectors undergo stringent testing by IEEE, and are awarded "let-through ratings", which indicate the maximum voltage level that can possibly reach your equipment after a surge or voltage spike has passed through an electric surge protector. Lower IEEE let-through ratings indicate better protection and performance. The APC Essential SurgeArrest series offers optimal performance with a let-through rating of less than 330V to 500V for North American products, and a rating of less than 15% for products sold worldwide. All APC products comply with local agency safety requirements, including UL in North America and CE/Kema/Gost/C-tick/A-Tick/Telepermit in their respective regions.

Safety

Fail Safe Mode
Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
Catastrophic Event Protection
SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
Building Wiring Fault Indicator
This LED informs users of potentially dangerous wiring problems in the wall circuit.
Protection Working Indicator
SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.

Marketing Features

Data-line Protection
Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)

Product Distribution

United Arab Emirates, Antigua and Barbuda, Anguilla, Bahrain, Botswana, Cyprus, Eritrea, United Kingdom, Ghana, Gibraltar, Gambia, Hong Kong, Ireland, Iraq, Jordan, Kenya, Kuwait, Myanmar, Malta, Malawi, Malaysia, Nigeria, Netherlands, Oman, Sudan, Singapore, Sierra Leone, Tanzania, Zambia

Output

Number of Outlets
5.0
Receptacle Style
UK BS1363 plug

Input

Nominal Input Voltage
230V
Input frequency
50/60 Hz
Input Connections
British BS1363A
Number of Power Cords
1
Maximum Line Current
10A

Surge Protection and Filtering

eP Joule Rating
315
Peak Current Common Mode
11kAmps
Peak Current Normal Mode
6.5kAmps

Physical

Maximum Height
46MM, 4.58CM
Maximum Width
114MM, 11.44CM
Maximum Depth
286MM, 28.58CM
Net Weight
0.86KG
Shipping weight
0.92KG
Shipping Height
51MM, 5.08CM
Shipping Width
173MM, 17.28CM
Shipping Depth
318MM, 31.76CM
Color
Grey
Master Carton Units
12.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters

Conformance

Approvals
CE
Equipment protection policy
Lifetime : 20000 GBP
Standard warranty
Lifetime (European Union countries only), 3 years (all other countries)

Options

Services