MGE Galaxy 6000 Harmonic Filter

MGE Galaxy 6000 Harmonic Filter Front Left
MGE Galaxy 6000 Harmonic Filter Front Left
MGE Galaxy 6000 Harmonic Filter Front Left
MGE Galaxy 6000 Harmonic Filter Front Left
MGE Galaxy 6000 Harmonic Filter Miscellaneous
MGE Galaxy 6000 Harmonic Filter Front Left
MGE Galaxy 6000 Harmonic Filter Front Left
MGE Galaxy 6000 Harmonic Filter Miscellaneous
  • 250-500kVA robust 3 phase UPS power protection with adaptability to meet the unique requirements of medium to large data centers, buildings and critical industrial ...

  • Includes: Installation guide, User Manual

View Product Overview

G6TF300 Features

MGE Galaxy 6000 Harmonic Filter
250-500kVA robust 3 phase UPS power protection with adaptability to meet the unique requirements of medium to large data centers, buildings and critical industrial processes
Includes: Installation guide, User Manual

MGE Galaxy 6000 Features & Benefits

Availability

High availability architecture
Different running modes : hot stand-by, integrated parallel, or centralized static switch for multi-modules leading to availability architectures

Compatibility

Parallel capability
Multiple units can be placed in parallel to meet power capacity and redundancy requirements
Output synchronization to external source
UPS systems can be synchronized with any other independent source for use with downstream static transfer switches.

Manageability

Large tactile color display
Easily navigate to critical system information and line/load data.

Product Distribution

Afghanistan, Australia, Bangladesh, Brunei, Bhutan, Cook Islands, China, Fiji, Hong Kong, Indonesia, India, Japan, South Korea, Sri Lanka, Myanmar, Malaysia, Nepal, New Zealand, Papua New Guinea, Singapore, Thailand, TP, Taiwan, Vietnam

Physical

Maximum Height
1900MM, 190.0CM
Maximum Width
852MM, 85.2CM
Maximum Depth
840MM, 84.0CM
Net Weight
650.0KG
Shipping weight
670.0KG
Shipping Height
2000MM, 200.0CM
Shipping Width
920MM, 92.0CM
Shipping Depth
900MM, 90.0CM
Color
Grey

Environmental

Operating Temperature
0 - 35 °C
Operating Elevation
0-3000meters
Storage Temperature
-25 - 65 °C
Storage Elevation
0-15000meters

Conformance

Approvals
CE, EN/IEC 62040-2, EN/IEC 62040-3, EN/IEC 62040-1-1, IEC 62040-2, ISO 14001, ISO 9001, LCIE, TUV
Standard warranty
1 year repair or replace

Options

Services