BaTT 12V 17AH Panasonic

No product image
No product image
  • 225-500kVA energy efficient solutions feature performance 3 phase UPS power protection with high adaptability to meet the unique requirements of medium to large ...

View Product Overview

BATT1217PAN Features

BaTT 12V 17AH Panasonic
225-500kVA energy efficient solutions feature performance 3 phase UPS power protection with high adaptability to meet the unique requirements of medium to large data centers, buildings and mission critical environments

Product Distribution

Afghanistan, Australia, Bangladesh, Brunei, Bhutan, Cook Islands, Fiji, Hong Kong, Indonesia, India, Cambodia, South Korea, Sri Lanka, Myanmar, Malaysia, Nepal, New Zealand, Papua New Guinea, Philippines, Singapore, Thailand, TP, Taiwan, Vietnam

Output

Battery Output Voltage
12.0

Batteries & Runtime

Battery type
VRLA
Battery mounting
--
Expected Battery Life (years)
3 - 5
Battery Volt-Amp-Hour Capacity
17

Physical

Maximum Height
167MM, 16.7CM
Maximum Width
76MM, 7.6CM
Maximum Depth
181MM, 18.1CM
Net Weight
6.5KG
Shipping weight
6.5KG
Shipping Height
167MM, 16.7CM
Shipping Width
76MM, 7.6CM
Shipping Depth
181MM, 18.1CM

Environmental

Operating Temperature
0 - 35 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-999.9meters
Storage Temperature
-25 - 70 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-3000meters

Conformance

Standard warranty
1 year repair or replace

Options

Services