BATT 12V 150AH ESC KR ROCKET

No product image
No product image
  • 225-500kVA energy efficient solutions feature performance 3 phase UPS power protection with high adaptability to meet the unique requirements of medium to large ...

View Product Overview

BATT122150KRKT Features

BATT 12V 150AH ESC KR ROCKET
225-500kVA energy efficient solutions feature performance 3 phase UPS power protection with high adaptability to meet the unique requirements of medium to large data centers, buildings and mission critical environments

Product Distribution

Afghanistan, Australia, Bangladesh, Brunei, Bhutan, Cook Islands, Fiji, Hong Kong, Indonesia, India, Cambodia, South Korea, Sri Lanka, Myanmar, Malaysia, Nepal, New Zealand, Papua New Guinea, Philippines, Singapore, Thailand, TP, Taiwan, Vietnam

Output

Battery Output Voltage
12.0

Batteries & Runtime

Battery type
VRLA
Battery mounting
--
Expected Battery Life (years)
10 - 12
Battery Volt-Amp-Hour Capacity
150

Physical

Maximum Height
240MM, 24.0CM
Maximum Width
172MM, 17.2CM
Maximum Depth
485MM, 48.5CM
Net Weight
46.0KG
Shipping weight
46.0KG
Shipping Height
240MM, 24.0CM
Shipping Width
172MM, 17.2CM
Shipping Depth
485MM, 48.5CM

Environmental

Operating Temperature
0 - 35 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-999.9meters
Storage Temperature
-25 - 70 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-3000meters

Conformance

Standard warranty
2 years repair or replace

Options

Services