APC Business Casual Messenger Bag

APC Business Casual Messenger Bag Front Left
APC Business Casual Messenger Bag Front Left
APC Business Casual Messenger Bag Front Left
APC Business Casual Messenger Bag Front Left
APC Business Casual Messenger Bag Front Right
APC Business Casual Messenger Bag Front Straight
APC Business Casual Messenger Bag Back
APC Business Casual Messenger Bag Back
APC Business Casual Messenger Bag Application
APC Business Casual Messenger Bag Miscellaneous
APC Business Casual Messenger Bag Miscellaneous
APC Business Casual Messenger Bag Miscellaneous
APC Business Casual Messenger Bag Miscellaneous
APC Business Casual Messenger Bag Miscellaneous
APC Business Casual Messenger Bag Miscellaneous
APC Business Casual Messenger Bag Front Left
APC Business Casual Messenger Bag Front Left
APC Business Casual Messenger Bag Front Right
APC Business Casual Messenger Bag Front Straight
APC Business Casual Messenger Bag Back
APC Business Casual Messenger Bag Back
APC Business Casual Messenger Bag Application
APC Business Casual Messenger Bag Miscellaneous
APC Business Casual Messenger Bag Miscellaneous
APC Business Casual Messenger Bag Miscellaneous
APC Business Casual Messenger Bag Miscellaneous
APC Business Casual Messenger Bag Miscellaneous
APC Business Casual Messenger Bag Miscellaneous
  • The ultimate versatility in transporting your notebook computer.

View Product Overview

TC850N Features

APC Business Casual Messenger Bag
The ultimate versatility in transporting your notebook computer.

Product Distribution

Brazil, Indonesia, India, Malaysia, Philippines, Singapore, Thailand, United States, Vietnam

Physical

Maximum Height
318MM, 31.75CM
Maximum Width
419MM, 41.91CM
Maximum Depth
114MM, 11.43CM
Net Weight
1.0KG
Shipping weight
4.0KG
Shipping Height
330MM, 33.02CM
Shipping Width
457MM, 45.72CM
Shipping Depth
457MM, 45.72CM
Notebook Storage Compartment Dimensions (Length x Width x Height)
15 X 1.5 X 11inches
Master Carton Dimensions (Length x Width x Height)
457 x 457 x 330MM
Master Carton Units
4.0
Master Carton Weight
5.2
SCC Codes
1073130424780 4

Conformance

Standard warranty
Lifetime

Options

Services