APC 150W Transformer 60V IN / 220V OUT

APC 150W Transformer 60V IN / 220V OUT Front Left
APC 150W Transformer 60V IN / 220V OUT Front Left
APC 150W Transformer 60V IN / 220V OUT Front Left
APC 150W Transformer 60V IN / 220V OUT Front Left
APC 150W Transformer 60V IN / 220V OUT Front Right
APC 150W Transformer 60V IN / 220V OUT Front Straight
APC 150W Transformer 60V IN / 220V OUT Miscellaneous
APC 150W Transformer 60V IN / 220V OUT Front Left
APC 150W Transformer 60V IN / 220V OUT Front Left
APC 150W Transformer 60V IN / 220V OUT Front Right
APC 150W Transformer 60V IN / 220V OUT Front Straight
APC 150W Transformer 60V IN / 220V OUT Miscellaneous
  • Accessory solutions to tailor the Smart-UPS to meet your specific needs

  • Includes: User Manual

View Product Overview

SU024 Features

APC 150W Transformer 60V IN / 220V OUT
Accessory solutions to tailor the Smart-UPS to meet your specific needs
Includes: User Manual

Product Distribution

Afghanistan, Australia, Bangladesh, Brunei, Bhutan, Cook Islands, China, Fiji, Hong Kong, Indonesia, India, South Korea, Sri Lanka, Myanmar, Malaysia, Nepal, New Zealand, Papua New Guinea, Philippines, Singapore, Thailand, TP, Taiwan, Vietnam

Input

Input Power
150.0Watts

Physical

Maximum Height
246MM, 24.6CM
Maximum Width
142MM, 14.2CM
Maximum Depth
107MM, 10.7CM
Net Weight
6.82KG
Shipping weight
8.64KG
Shipping Height
305MM, 30.5CM
Shipping Width
254MM, 25.4CM
Shipping Depth
254MM, 25.4CM
Color
Grey

Environmental

Operating Temperature
0 - 50 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-20 - 50 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters

Conformance

Approvals
UL Listed
Equipment protection policy
--
Standard warranty
2 years repair or replace

Options

Services