ИТ-модули

Prefabricated IT modules available in a large range of sizes and configurations to provide simple and easy to deploy data center infrastructure for any application


 
Modular, assemble-on-site IT room combining modularity with the freedom to customize size and shape. Offers a secure, fire-rated, water proof IT room that is highly flexible and configurable.

Perfect enclosure for EcoStruxure Pod solutions
  • Provides physical protection and clean environment

Fast and Easy to Install
  • Fast delivery and installation
  • Clean future expansion

Flexible and Configurable
  • Different models available for each specific requirement
  • Adaptability to dimensions and shapes of existing building room

Secure IT Room anywhere
  • Fire protection
  • Water proof
  • High impact and weight resistant structure
Подробнее
Modular Data Halls provide a scalable, data center infrastructure solution for service providers and enterprise customer deploying in 50-100 rack increments with the ability to easily add future capacity. The solution consists of factory-built IT modules with 14-15 racks, ganged together on-site, with minimal construction, to form a large, functional IT room. Locate the data center outside or into a simple building shell as a stand-alone system that has physical security, power and cooling redundancy, and can be remotely monitored and managed with a full suite of EcoStruxure software. - Decrease risk with a pre-engineered, fully managed system - Preserve CapEx by growing infrastructure with demand - Adjust plans for future expansions with repeatable and flexible designs
Подробнее
All-In-One Modules and Containers offer a practical alternative for building a new or expanding existing IT space. Minimize construction costs and complexity by having your IT space built offsite, in a factory environment. Facilities such as hospitals, universities, and automated factories can benefit from an All-In-One solution by reclaiming valuable space for their core operation and locating the data center outside the building or even in a remote location. Each solution contains a complete data center infrastructure solution and integrated monitoring and managment system through EcoStruxure IT Expert software.
  • Decrease risk with a pre-engineered, fully managed system
  • Adjust plans for future expansions with repeatable and flexible designs
  • Financially justify data center expansion through preservation of valuable building space
Подробнее
Контейнеры SmartShelter позволяют решать задачи развертывания ЦОДов на удаленных объектах, производственных площадках, в иных случаях отсутствия выделенного здания или помещения. Размещение ЦОДа вблизи обслуживаемого объекта позволяет эффективно организовать обработку в режиме реального времени и выполнить требования по задержкам и ширине полосы пропускания. Преимущества простоты развертывания ЦОДа для офиса филиала, площадки добычи нефти/газа, рудника или отдаленной военной базы.

- Минимизация рисков за счет использования глубоко инженерно проработанных, полностью администрируемых систем.
- Гибкость масштабирования в соответствии с меняющимися требованиями к ЦОДу.
- Обеспечение физической безопасности ответственных данных.
- Ускорение запуска производства или денежных потоков благодаря оперативному развертыванию в любой точке мира.
- Возможность развертывания на удаленных объектах при ограничениях на проведение строительных работ.
- Высвобождение полезного пространства для основной деятельности.

Контейнер SmartShelter, соответствующий форм-фактору транспортного контейнера ISO, содержит всю необходимую инженерную инфраструктуру в полностью собранном и протестированном состоянии, и может служить модулем ЦОДа заводской сборки.
Подробнее