Our Brands

NetShelter SX 48U 1200mm Deep Split Side Panels White Qty 2

NetShelter SX 48U 1200mm Deep Split Side Panels White Qty 2 Front Left
NetShelter SX 48U 1200mm Deep Split Side Panels White Qty 2 Front Left
NetShelter SX 48U 1200mm Deep Split Side Panels White Qty 2 Front Left
NetShelter SX 48U 1200mm Deep Split Side Panels White Qty 2 Front Left
NetShelter SX 48U 1200mm Deep Split Side Panels White Qty 2 Front Straight
NetShelter SX 48U 1200mm Deep Split Side Panels White Qty 2 Front Left
NetShelter SX 48U 1200mm Deep Split Side Panels White Qty 2 Front Left
NetShelter SX 48U 1200mm Deep Split Side Panels White Qty 2 Front Straight
Green Premium™
RoHS
  • Rack system components that can be added to existing racks if requirements change.

  • Includes: Installation guide, Key(s), Slam latches

View Product Overview

AR7304W Features

NetShelter SX 48U 1200mm Deep Split Side Panels White Qty 2
Rack system components that can be added to existing racks if requirements change.
Includes: Installation guide, Key(s), Slam latches
  • Half-height side panels
    Half-height quick release side panels reduce size and weight for easy handling and access to equipment. Side panels are lockable utilizing a single key with the doors.
  • Protective grounding provisions
    NetShelter VS Enclosures incorporate a series of ground studs within each enclosure, providing adequate means for grounding all loose sheet metal panels and/or internally rack-mounted equipment.

Product Distribution

Canada, Serbia and Montenegro, United States

Technical Specifications

Physical

Maximum Height
956MM, 95.6CM
Maximum Width
965MM, 96.5CM
Maximum Depth
13MM, 1.3CM
Net Weight
14.55KG
Shipping weight
28.41KG
Shipping Height
1092MM, 109.2CM
Shipping Width
1194MM, 119.4CM
Shipping Depth
184MM, 18.4CM
Color
White
Side Panels
18.0gauge

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services