Our Brands

InRow DX 300mm Hydraulic Unit, 380-415v, Single Power, CE

InRow DX 300mm Hydraulic Unit, 380-415v, Single Power, CE Front Left
InRow DX 300mm Hydraulic Unit, 380-415v, Single Power, CE Front Left
InRow DX 300mm Hydraulic Unit, 380-415v, Single Power, CE Front Left
InRow DX 300mm Hydraulic Unit, 380-415v, Single Power, CE Front Right
InRow DX 300mm Hydraulic Unit, 380-415v, Single Power, CE Front Straight
InRow DX 300mm Hydraulic Unit, 380-415v, Single Power, CE Back
InRow DX 300mm Hydraulic Unit, 380-415v, Single Power, CE Front Left
InRow DX 300mm Hydraulic Unit, 380-415v, Single Power, CE Front Right
InRow DX 300mm Hydraulic Unit, 380-415v, Single Power, CE Front Straight
InRow DX 300mm Hydraulic Unit, 380-415v, Single Power, CE Back
  • Close-coupled, air, water, and glycol cooling for closets, server rooms, and data centers

  • Includes: Installation guide, Operations and maintenance manual

View Product Overview

ACHU302 Features

InRow DX 300mm Hydraulic Unit, 380-415v, Single Power, CE
Close-coupled, air, water, and glycol cooling for closets, server rooms, and data centers
Includes: Installation guide, Operations and maintenance manual

Uniflair Direct Expansion InRow Cooling Features & Benefits

Serviceability

Easy service access
Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.

Agility

Modular design
Modular design provides scalable solutions to add cooling as demand increases.
Scalable densities
Allows for higher densities to be achieved by integrating containment with room, row and rack cooling system architectures.

Manageability

Real-Time capacity monitoring
Real-time display of current and available cooling.
Microprocessor controller
Utilizes intelligent, active response control, and real-time monitoring. The system is controlled by a microprocessor providing high level control functionality and human interface via a four line, eighty character, alphanumeric display
Building management system integration
Send alarms and data points allowing you to manage critical building infrastructure from a single system.

Availability

Predictable cooling
Placing the unit in the row of racks moves the source of cooling closer to the heat load. This eliminates air mixing and provides a predictable cooling architecture.
Active response controls
Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and health of the unit is provided.
Rack inlet temperature control
Reduces the risk of hot spots at the rack level

Total cost of Ownership

Variable speed fans
Variable speed fans reduce energy consumption during off-peak cooling periods.
Row-based architecture
Captures hot exhaust air directly from the IT equipment, thereby increasing the unit's sensible cooling capacity over traditional cooling architectures.

Product Distribution

United Arab Emirates, Argentina, Austria, Australia, Belgium, Bulgaria, Brazil, Canada, Switzerland, Chile, China, Colombia, Costa Rica, Serbia and Montenegro, Czech Republic, Germany, Denmark, Algeria, Estonia, Egypt, Spain, Finland, France, United Kingdom, Greece, Hong Kong, Croatia, Hungary, Indonesia, Ireland, Israel, India, Italy, Japan, South Korea, Lithuania, Latvia, Morocco, Macedonia, Mexico, Malaysia, Nigeria, Netherlands, Norway, New Zealand, Peru, Philippines, Poland, Portugal, Romania, Russia, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Thailand, Tunisia, Turkey, Taiwan, Ukraine, United States, Vietnam, South Africa

Technical Specifications

Input

Input frequency
50 - 60 Hz

Physical

Maximum Height
963MM, 96.3CM
Maximum Width
1000MM, 100.0CM
Maximum Depth
450MM, 45.0CM
Net Weight
180.0KG
Color
Light grey

Conformance

Approvals
CE, RCM
Standard warranty
1 year (parts only), 1 year on-site repair or replace with factory authorized Start-Up

Sustainable Offer Status

Proposition 65 Warning
Available in Documentation tab

General

Compressor Type
Scroll
Refrigerant Charge
7.5pounds
Return Diameter
29.0MM

Options

Services