Our Brands

InRow 300mm Water-Cooled Condensing Unit, 200-240v, UL, ambient above 0C

InRow 300mm Water-Cooled Condensing Unit, 200-240v, UL, ambient above 0C Front Left
InRow 300mm Water-Cooled Condensing Unit, 200-240v, UL, ambient above 0C Front Left
InRow 300mm Water-Cooled Condensing Unit, 200-240v, UL, ambient above 0C Front Left
InRow 300mm Water-Cooled Condensing Unit, 200-240v, UL, ambient above 0C Front Right
InRow 300mm Water-Cooled Condensing Unit, 200-240v, UL, ambient above 0C Front Straight
InRow 300mm Water-Cooled Condensing Unit, 200-240v, UL, ambient above 0C Back
InRow 300mm Water-Cooled Condensing Unit, 200-240v, UL, ambient above 0C Front Left
InRow 300mm Water-Cooled Condensing Unit, 200-240v, UL, ambient above 0C Front Right
InRow 300mm Water-Cooled Condensing Unit, 200-240v, UL, ambient above 0C Front Straight
InRow 300mm Water-Cooled Condensing Unit, 200-240v, UL, ambient above 0C Back
  • Close-coupled, air, water, and glycol cooling for closets, server rooms, and data centers

  • Includes: Installation guide, Operations and maintenance manual

View Product Overview

ACHU300 Features

InRow 300mm Water-Cooled Condensing Unit, 200-240v, UL, ambient above 0C
Close-coupled, air, water, and glycol cooling for closets, server rooms, and data centers
Includes: Installation guide, Operations and maintenance manual

Uniflair Direct Expansion InRow Cooling Features & Benefits

Availability

Rack inlet temperature control
Reduces the risk of hot spots at the rack level
Predictable cooling
Placing the unit in the row of racks moves the source of cooling closer to the heat load. This eliminates air mixing and provides a predictable cooling architecture.
Active response controls
Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and health of the unit is provided.

Agility

Modular design
Modular design provides scalable solutions to add cooling as demand increases.
Scalable densities
Allows for higher densities to be achieved by integrating containment with room, row and rack cooling system architectures.

Total cost of Ownership

Variable speed fans
Variable speed fans reduce energy consumption during off-peak cooling periods.
Row-based architecture
Captures hot exhaust air directly from the IT equipment, thereby increasing the unit's sensible cooling capacity over traditional cooling architectures.

Serviceability

Easy service access
Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.

Manageability

Real-Time capacity monitoring
Real-time display of current and available cooling.
Microprocessor controller
Utilizes intelligent, active response control, and real-time monitoring. The system is controlled by a microprocessor providing high level control functionality and human interface via a four line, eighty character, alphanumeric display
Building management system integration
Send alarms and data points allowing you to manage critical building infrastructure from a single system.

Product Distribution

United Arab Emirates, Argentina, Austria, Australia, Belgium, Bulgaria, Brazil, Canada, Switzerland, Chile, China, Colombia, Costa Rica, Serbia and Montenegro, Czech Republic, Germany, Denmark, Algeria, Estonia, Egypt, Spain, Finland, France, United Kingdom, Greece, Hong Kong, Croatia, Hungary, Indonesia, Ireland, Israel, India, Italy, Japan, South Korea, Lithuania, Latvia, Morocco, Macedonia, Mexico, Malaysia, Nigeria, Netherlands, Norway, New Zealand, Peru, Philippines, Poland, Portugal, Romania, Russia, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Thailand, Tunisia, Turkey, Taiwan, Ukraine, United States, Vietnam, South Africa

Technical Specifications

Input

Input frequency
50 - 60 Hz

Physical

Maximum Height
963MM, 96.3CM
Maximum Width
1000MM, 100.0CM
Maximum Depth
450MM, 45.0CM
Net Weight
175.0KG
Color
Light grey

Conformance

Approvals
RCM, UL
Standard warranty
1 year (parts only), 1 year on-site repair or replace with factory authorized Start-Up

Sustainable Offer Status

Proposition 65 Warning
Available in Documentation tab

General

Compressor Type
Scroll
Refrigerant Charge
7.5pounds
Return Diameter
29.0MM

Options

Services