IBIL-8ATJ4R

IBIL-8ATJ4R Front Left
IBIL-8ATJ4R Front Left
IBIL-8ATJ4R Front Left
IBIL-8ATJ4R Front Left
IBIL-8ATJ4R Front Right
IBIL-8ATJ4R Front Straight
IBIL-8ATJ4R Back
IBIL-8ATJ4R Back
IBIL-8ATJ4R Front Left
IBIL-8ATJ4R Front Left
IBIL-8ATJ4R Front Right
IBIL-8ATJ4R Front Straight
IBIL-8ATJ4R Back
IBIL-8ATJ4R Back
  • Includes: Installation Guide, User Manual

View Product Overview

ISVTXR2B6SX508 Features

IBIL-8ATJ4R
Includes: Installation Guide, User Manual

Product Distribution

Andorra, United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Brunei, Bolivia, Brazil, Bahamas, Bhutan, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cuba, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, Falkland Islands, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gibraltar, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iran, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Saint Lucia, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Niger, Nigeria, Nicaragua, Netherlands, Norway, Nepal, New Zealand, Oman, Panama, Peru, Papua New Guinea, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Chad, Togo, Thailand, Tajikistan, Turkmenistan, TP, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Batteries & Runtime

Battery type
VRLA
Included Battery Modules
2
Battery mounting
Enclosed battery cabinet
Battery Placement
Battery Cabinet
Battery manufacturer
Panasonic
Battery Slots Empty
4
Expected Battery Life (years)
8 - 10
Battery blocks per string
32
Battery Volt-Amp-Hour Capacity
5530

Physical

Maximum Height
1499MM, 149.9CM
Maximum Width
523MM, 52.3CM
Maximum Depth
925MM, 92.5CM
Net Weight
388.0KG
Shipping weight
418.0KG
Shipping Height
1643MM, 164.3CM
Shipping Width
650MM, 65.0CM
Shipping Depth
1062MM, 106.2CM
Color
Grey

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-999.9meters
Storage Temperature
-50 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters

Conformance

Approvals
cUL Listed, ISO 14001, ISO 9001, UL 1778
Standard warranty
1 year repair or replace

Options

Services