Galaxy VS Parallel Communications Kit

Galaxy VS Parallel Communications Kit Front Left
Galaxy VS Parallel Communications Kit Front Left
Galaxy VS Parallel Communications Kit Front Left
Galaxy VS Parallel Communications Kit Front Left
  • Parallel kit including PBUS cables (25m) and two AUX contacts for UPS parallel systems. One kit needed for 2 UPSs, two kits needed for 3 UPSs, and three kits needed ...

View Product Overview

GVSOPT006 Features

Galaxy VS Parallel Communications Kit
Parallel kit including PBUS cables (25m) and two AUX contacts for UPS parallel systems. One kit needed for 2 UPSs, two kits needed for 3 UPSs, and three kits needed for 4 UPSs. Up to four UPSs can be paralleled for capacity (3 UPSs) or redundancy (3+1).

Product Distribution

United Arab Emirates, Antigua and Barbuda, Armenia, Angola, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Bulgaria, Bahrain, Bolivia, Brazil, Belarus, Belize, Canada, The Democratic Republic Of Congo, Switzerland, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Finland, Fiji, France, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Lithuania, Latvia, Morocco, Myanmar, Mongolia, Martinique, Mauritius, Mexico, Malaysia, Nigeria, Nicaragua, Netherlands, New Zealand, Oman, Panama, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Senegal, Suriname, El Salvador, Turks And Caicos Islands, Thailand, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Taiwan, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, Vietnam, Yemen, Mayotte, South Africa

Technical Specifications

Physical

Maximum Height
135MM, 13.5CM
Maximum Width
455MM, 45.5CM
Maximum Depth
330MM, 33.0CM
Net Weight
4.0KG
Shipping weight
4.0KG
Shipping Height
135MM, 13.5CM
Shipping Width
455MM, 45.5CM
Shipping Depth
330MM, 33.0CM

Options

Services