EasyPDU, Switched, Zero U, 22 kW, 230V, (30) C13 & (6) C19;IEC309

EasyPDU, Switched, Zero U, 22 kW, 230V, (30) C13 & (6) C19;IEC309 Front Left
EasyPDU, Switched, Zero U, 22 kW, 230V, (30) C13 & (6) C19;IEC309 Front Left
EasyPDU, Switched, Zero U, 22 kW, 230V, (30) C13 & (6) C19;IEC309 Front Left
EasyPDU, Switched, Zero U, 22 kW, 230V, (30) C13 & (6) C19;IEC309 Back
EasyPDU, Switched, Zero U, 22 kW, 230V, (30) C13 & (6) C19;IEC309 Front Left
EasyPDU, Switched, Zero U, 22 kW, 230V, (30) C13 & (6) C19;IEC309 Back
  • Easy Switched Rack Power Distribution Units (Rack PDU) provide on/off outlet switching, advanced power management, load monitoring and much more features than the ...

View Product Overview

EPDU1232SX3620 Features

Key Features

Output Connections
(30) IEC 60320 C13
(6) IEC 60320 C19
Nominal Output Voltage
230V
Nominal Input Voltage
400V 3PH
Input Connections
IEC 60309, IEC 60309 32 A 3P + N + PE
EasyPDU, Switched, Zero U, 22 kW, 230V, (30) C13 & (6) C19;IEC309
Easy Switched Rack Power Distribution Units (Rack PDU) provide on/off outlet switching, advanced power management, load monitoring and much more features than the average power strip.

Easy Switched Rack PDU Features & Benefits

Manageability

Network Management Capabilities
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet. Allows users to access, configure, and manage rack PDUs from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
Network Port Sharing
Connect and manage multiple PDUs from one IP address to simplify and speed deployment while saving the cost required in having a dedicated network connection for each PDU. Manage up to 32 PDUs with 9000 series and up to 4 PDUs with 8000 series.
Flash Upgradeable
Quickly and easily upgrade firmware via network download for future product enhancements. Eliminates the need to replace products already installed in the field when new features are released.
Local Current Monitoring Display
The aggregate current draw per power distribution unit is displayed on the unit via a digital display. The local digital display helps installers avoid overloaded circuits by providing a visible warning when the current draw is close to the maximum amperage draw of the strip.
Outlet Power Sequencing
Allows users to configure the sequence in which power is turned on or off for each outlet. This helps avoid in-rushes at start-up, which can cause overloaded circuits and dropped loads. Sequencing also allows users to predetermine which piece of equipment is turned on first so other equipment dependant on that unit will function properly.
Remote Individual Outlet Control
Remotely manage outlets so users can turn outlets off that are not in use (prevent overloads) or recycle power to locked-up equipment (minimize costly downtime and avoid travel time to equipment).

Adaptability

Rack-Mountable
Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.
Single input power source
Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.

Product Distribution

United Arab Emirates, Argentina, Austria, Belgium, Bulgaria, Brazil, Switzerland, Chile, China, Colombia, Costa Rica, Serbia and Montenegro, Czech Republic, Germany, Denmark, Algeria, Estonia, Egypt, Spain, Finland, France, United Kingdom, Greece, Hong Kong, Croatia, Hungary, Indonesia, Ireland, Israel, India, Italy, Japan, South Korea, Lithuania, Latvia, Morocco, Macedonia, Mexico, Malaysia, Nigeria, Netherlands, Norway, Peru, Philippines, Poland, Portugal, Romania, Russia, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Thailand, Tunisia, Turkey, Taiwan, Ukraine, Vietnam, South Africa

Technical Specifications

Output

Cord Length
2meters

Input

Input frequency
50/60 Hz
Maximum Input Current
32A

Physical

Maximum Height
1794MM, 179.4CM
Maximum Width
55MM, 5.5CM
Maximum Depth
62MM, 6.2CM
Net Weight
8.28KG
Shipping weight
9.56KG
Shipping Height
1950MM, 195.0CM
Shipping Width
160MM, 16.0CM
Shipping Depth
110MM, 11.0CM
Color
Black

Environmental

Operating Temperature
-5 - 45 °C
Operating Relative Humidity
5 - 95 %
Operating Elevation
0 - 3000meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
5 - 95 %

Conformance

Approvals
CE, EAC, RCM, TÜV

Options

Services