EasyPDU, Basic, 1U, 10A, 230V, 6SCH,1C13

No product image
No product image
  • Easy Basic PDU provide reliable rack power distribution units (PDU) that offer more than a power strip for server rack and network rack solutions.

  • Includes: Installation guide, Rack mounting brackets, Toolless mounting kit

View Product Overview

EPDU1010B-SCH Features

Key Features

Rack Height
1U
Input Connections
IEC 320 C14 10 A
Cord Length
2.5meters
EasyPDU, Basic, 1U, 10A, 230V, 6SCH,1C13
Easy Basic PDU provide reliable rack power distribution units (PDU) that offer more than a power strip for server rack and network rack solutions.
Includes: Installation guide, Rack mounting brackets, Toolless mounting kit

Easy Basic Rack PDU Features & Benefits

Agility

Wide range of input and output connections
Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 14.4kW using a single branch whip.
Single input power source
Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.
Rack-Mountable
Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.

Cost Savings

Low Cost Power Distribution
Provides a number of outlets to bring power to rack equipment at an affordable price.

Product Distribution

United Arab Emirates, Argentina, Austria, Belgium, Bulgaria, Brazil, Switzerland, Chile, China, Colombia, Costa Rica, Serbia and Montenegro, Czech Republic, Germany, Denmark, Algeria, Estonia, Egypt, Spain, Finland, France, United Kingdom, Greece, Hong Kong, Croatia, Hungary, Indonesia, Ireland, Israel, India, Italy, South Korea, Kazakhstan, Lithuania, Latvia, Morocco, Macedonia, Mexico, Malaysia, Nigeria, Netherlands, Norway, Peru, Philippines, Poland, Portugal, Romania, Russia, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Thailand, Tunisia, Turkey, Taiwan, Ukraine, Vietnam, South Africa

Technical Specifications

Output

Other Output Voltages
200 - 240

Input

Input frequency
50/60 Hz
Number of Power Cords
1
Load Capacity
2300VA
Maximum Input Current
10A

Physical

Maximum Height
44MM, 4.44CM
Maximum Width
482MM, 48.2CM
Maximum Depth
44MM, 4.44CM
Net Weight
0.6KG
Shipping weight
1.1KG
Shipping Height
150MM, 15.0CM
Shipping Width
560MM, 56.0CM
Shipping Depth
80MM, 8.0CM
Color
Black

Environmental

Operating Temperature
-5 - 45 °C
Operating Elevation
0 - 3048meters
Storage Temperature
-25 - 65 °C
Storage Elevation
0 - 15240meters

Conformance

Approvals
CE

Options

Services