Easy Rack Vertical Cable Manager,48U

Easy Rack Vertical Cable Manager,48U Front Left
Easy Rack Vertical Cable Manager,48U Front Left
Easy Rack Vertical Cable Manager,48U Front Left
Easy Rack Vertical Cable Manager,48U Front Left
  • Easy Rack Accessories

View Product Overview

ER7VCM48 Features

Easy Rack Vertical Cable Manager,48U
Easy Rack Accessories

Product Distribution

United Arab Emirates, Afghanistan, Netherlands Antilles, Angola, Argentina, Austria, Australia, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Brazil, Botswana, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, Colombia, Serbia and Montenegro, Czech Republic, Germany, Djibouti, Denmark, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, French Guiana, Ghana, Gambia, Greece, Guyana, Hong Kong, Croatia, Hungary, Indonesia, Ireland, Israel, Iraq, Italy, Jordan, Kenya, Cambodia, South Korea, Kuwait, Lebanon, Liberia, Lithuania, Latvia, Libya, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Mauritania, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Norway, New Zealand, Oman, Peru, Philippines, Pakistan, Poland, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Syria, Togo, Thailand, Tunisia, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Venezuela, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
2127MM, 212.7CM
Maximum Width
95MM, 9.5CM
Maximum Depth
95MM, 9.45CM
Net Weight
9.0KG
Shipping weight
9.0KG
Shipping Height
130MM, 13.0CM
Shipping Width
130MM, 13.0CM
Shipping Depth
2230MM, 223.0CM
Color
Black

Options

Services