Easy Rack 800mm/48U/1000mm , with Roof, castors,feet and 4 Brackets, No Side panels,Bottom, black

Easy Rack 800mm/48U/1000mm , with Roof, castors,feet and 4 Brackets, No Side panels,Bottom, black Front Left
Easy Rack 800mm/48U/1000mm , with Roof, castors,feet and 4 Brackets, No Side panels,Bottom, black Front Left
Easy Rack 800mm/48U/1000mm , with Roof, castors,feet and 4 Brackets, No Side panels,Bottom, black Front Left
Easy Rack 800mm/48U/1000mm , with Roof, castors,feet and 4 Brackets, No Side panels,Bottom, black Back
Easy Rack 800mm/48U/1000mm , with Roof, castors,feet and 4 Brackets, No Side panels,Bottom, black Front Left
Easy Rack 800mm/48U/1000mm , with Roof, castors,feet and 4 Brackets, No Side panels,Bottom, black Back
  • Easy Racks are reliable and affordable IT enclosures with a proven design and essential features which is suitable for server rack and network rack applications ...

View Product Overview

ER8800 Features

Easy Rack 800mm/48U/1000mm , with Roof, castors,feet and 4 Brackets, No Side panels,Bottom, black
Easy Racks are reliable and affordable IT enclosures with a proven design and essential features which is suitable for server rack and network rack applications, and edge computing applications.

Product Distribution

Austria, Belgium, Bulgaria, Switzerland, Serbia and Montenegro, Czech Republic, Germany, Denmark, Estonia, Spain, Finland, France, United Kingdom, Greece, Croatia, Hungary, Ireland, Italy, Lithuania, Latvia, Macedonia, Netherlands, Norway, Poland, Portugal, Romania, Sweden, Slovenia, Slovakia, Ukraine

Technical Specifications

Physical

Net Weight
112.4KG
Shipping weight
121.0KG
Shipping Height
2390MM, 239.0CM
Shipping Width
1050MM, 105.0CM
Shipping Depth
850MM, 85.0CM

Options

Services