Easy Rack 600mm/48U/1000mm with Roof, Side panel,castors,feet and 4 Brackets, No Bottom, black

Easy Rack 600mm/48U/1000mm with Roof, Side panel,castors,feet and 4 Brackets, No Bottom, black Front Left
Easy Rack 600mm/48U/1000mm with Roof, Side panel,castors,feet and 4 Brackets, No Bottom, black Front Left
Easy Rack 600mm/48U/1000mm with Roof, Side panel,castors,feet and 4 Brackets, No Bottom, black Front Left
Easy Rack 600mm/48U/1000mm with Roof, Side panel,castors,feet and 4 Brackets, No Bottom, black Front Left
  • Easy Rack

  • Includes: Baying hardware, Key(s), Keyed-alike doors and side panels, Leveling feet, Mounting hardware, Pre-installed casters, Side panels

View Product Overview

ER6802 Features

Key Features

Rack Height
48U
Rack Width
19"
Easy Rack 600mm/48U/1000mm with Roof, Side panel,castors,feet and 4 Brackets, No Bottom, black
Easy Rack
Includes: Baying hardware, Key(s), Keyed-alike doors and side panels, Leveling feet, Mounting hardware, Pre-installed casters, Side panels

Product Distribution

United Arab Emirates, Afghanistan, Netherlands Antilles, Angola, Argentina, Austria, Australia, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Brazil, Botswana, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, Colombia, Serbia and Montenegro, Czech Republic, Germany, Djibouti, Denmark, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, French Guiana, Ghana, Gambia, Greece, Guyana, Hong Kong, Croatia, Hungary, Indonesia, Ireland, Israel, Iraq, Italy, Jordan, Kenya, Cambodia, South Korea, Kuwait, Lebanon, Liberia, Lithuania, Latvia, Libya, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Mauritania, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Peru, Philippines, Pakistan, Poland, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Syria, Togo, Thailand, Tunisia, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Venezuela, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
2258MM, 225.8CM
Maximum Width
600MM, 60.0CM
Maximum Depth
1000MM, 100.0CM
Net Weight
113.2KG
Shipping weight
120.0KG
Shipping Height
239MM, 23.9CM
Shipping Width
1050MM, 105.0CM
Shipping Depth
650MM, 65.0CM
Color
Black
Maximum Mounting Depth
838.0MM, 83.82CM
Minimum Mounting Depth
242.0MM, 24.16CM
Front Door
18.0gauge
Vertical Posts
16.0gauge
Rear Door
19.0gauge
Weight Capacity (static load)
1199.75KG
Weight Capacity (dynamic load)
599.65KG

Conformance

Approvals
EIA-310E, UL 2416, UL 60950-1

Options

Services