APC Smart PDU 20KVA W/ Circuit Breaker and Leakage Protection

No product image
No product image
RoHS
  • Metered-by-outlet Rack Power Distribution Units (Rack PDU) provide real-time remote monitoring at the outlet level to provide advanced data center energy management ...

  • Includes: Horizontal mounting brackets, Network management card, Safety guide, User manual, Warranty card

View Product Overview

SPD20KCBL Features

Key Features

Rack Height
4U
Output Connections
(6) Hard wire 3-wire (H N + E)
(1) IEC 60320 C19
(6) IEC 60320 C13
Nominal Output Voltage
220V
Nominal Input Voltage
220V
Input Connections
Hard wire 3-wire (1P + N + E)
APC Smart PDU 20KVA W/ Circuit Breaker and Leakage Protection
Metered-by-outlet Rack Power Distribution Units (Rack PDU) provide real-time remote monitoring at the outlet level to provide advanced data center energy management.
Includes: Horizontal mounting brackets, Network management card, Safety guide, User manual, Warranty card
  • Alarm Thresholds
    Current Transformers on each circuit that can provide amp ratings on each circuit position to prevent circuit breaker overloads
  • Flash Upgradeable
    Quickly and easily upgrade firmware via network download for future product enhancements. Eliminates the need to replace products already installed in the field when new features are released. (Note: Networked units only)
  • Local and web-based monitoring
    Status available to customers both in the data center and remotely
  • Metering-by-Outlet capability
    Individual outlet level power metering provides a more granular view of the power distributed to equipment within the enclosure. It also provides the ability to analyze component power trends and perform capacity planning.
  • Network Management Capabilities
    Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet. Allows users to access, configure, and manage rack PDUs from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
  • Power monitoring
    Measure and monitor power consumption and usage with branch circuit monitoring and output metering, which are included at no extra cost
  • Quick status information LEDs
    Access status information about the performance of the Power Distribution Module
  • Rack-Mountable
    Occupys only 1U of valuable rack space. Puts the power where it is needed most - in the rack near the equipment.
  • Real-time power monitoring
    Monitor data usage in real time remotely using a Web browser.
  • Remote Management Capabilities
    Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Command Line Interface. Allows users to access, configure, and manage units from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
  • Safety
    Enhance user safety with isolation at all touch points and with positive locking mechanisms that reduce the risk of accidental disconnection
  • Wrap Around System Bypass
    (3) Breaker maintenance bypass panel to isolate the UPS from the critical load

NetShelter Metered-by-Outlet Rack PDUs Features & Benefits

Agility

Single input power source
Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.

Availability

Metering-by-Outlet capability
Individual outlet level power metering provides a more granular view of the power distributed to equipment within the enclosure. It also provides the ability to analyze component power trends and perform capacity planning.
Local Current Monitoring Display
The aggregate current draw per rack PDU is displayed on the unit via a digital display. The local digital display helps installers avoid overloaded circuits by providing a visible warning when the current draw is close to the maximum amperage draw of the strip. (Available on designated SKUs only)
Load indicator LED
Indicates overload and warning conditions based on the user-defined alarm thresholds. Alerts users of potential overloaded circuits. (Note: Only available with units with local current monitoring feature)
Integrates with StruxureWare Data Center Expert
An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
Flash Upgradeable
Quickly and easily upgrade firmware via network download for future product enhancements. Eliminates the need to replace products already installed in the field when new features are released. (Note: Networked units only)
Alarm Thresholds
Define alarm thresholds in order to avoid overloaded circuits. Network and visual alarms inform the user of possible problems.
60C Operating Temperature
All 8000 and 9000 series PDUs now provide the ability to operate in a maximum ambient air temperature of 60C (140F) at full load ensuring reliability and availability even in today's high density deployments. Other models allow up to 45C (113F).
Network Management Capabilities
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet. Allows users to access, configure, and manage rack PDUs from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.

Product Distribution

United Arab Emirates, China, Serbia and Montenegro

Technical Specifications

Output

Other Output Voltages
220 V, 230 V, 240 V
Overload Protection
Yes
Maximum Total Current Draw
125

Input

Input frequency
50/60 Hz +/- 3 Hz Auto-sensing
Acceptable Input Voltage
180 - 264VAC
Load Capacity
20000VA
Maximum Input Current
125A
Maximum Line Current
125A
Regulatory Derated Input Current (North America)
105A

Physical

Maximum Height
176MM, 17.6CM
Maximum Width
432MM, 43.2CM
Maximum Depth
425MM, 42.5CM
Net Weight
13.9KG
Shipping weight
19.5KG
Shipping Height
319MM, 31.9CM
Shipping Width
596MM, 59.6CM
Shipping Depth
494MM, 49.4CM
Color
Black
Units per Pallet
20.0

Environmental

Operating Temperature
-5 - 45 °C
Operating Relative Humidity
5 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
5 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services